Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-14 sur 14

Tri:
SA8700A C-V2X Test - Solution Brief
Keysight offers the only solution that is tracking along with the evolving C-V2X standard. The SA8700A test solution supports RF, protocol and application-layer testing, and the underlying platform will support future releases of 5G NR C-V2X.

Brefs de solution 2019-09-10

PDF PDF 3.81 MB
S8702A 5G RF Automation Toolset - Solution Brief
Keysight’s 5G RF Automation Toolset leverages the E7515B or the E7515E UXM 5G Wireless Test Platforms to provide users with a comprehensive range of tests to quickly verify the transmitter (Tx) and receiver (Rx) performance of 5G new radio (NR) devices in accordance with the 3GPP specifications. The toolset forms part of Keysight’s suite of 5G network emulation solutions and offers a flexible and easy-to-use software environment.

Brefs de solution 2019-08-20

PDF PDF 3.41 MB
5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

Brefs de solution 2019-07-19

PDF PDF 2.43 MB
mmWave 5G Non-Signaling Solution - Solution Brief
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

Brefs de solution 2019-02-01

PDF PDF 5.68 MB
5G Non-Signaling Manufacturing Test Solution - Solution Brief
The Keysight 5G non-signaling manufacturing solution uses a industry-proven platform to support multi-device and multi-format test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and lead to faster time-to-market.

Brefs de solution 2018-11-15

PDF PDF 2.89 MB
Test the Future, Today.
Create tomorrow’s automotive smart mobility and e-mobility technologies today, with design and test solutions from Keysight.

Brefs de solution 2018-10-19

5G Protocol R&D Toolset - Solution Brief
This flyer introduces the Keysight industry-first 5G Protocol R&D Test Solution as a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

Brefs de solution 2018-10-04

5G mmW non-signaling Test Solution - Solution Brief
5G Millimeter Wave Non-Signaling Over-the-Air Test Solution: Accelerate 5G Design by Quickly Verifying Multiple Devices

Brefs de solution 2018-02-21

PDF PDF 379 KB
Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI
Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI and Keysight

Brefs de solution 2015-10-09

Mobile Phone Load Pull Measurements - Maury Microwave
Automated Mobile Phone Load Pull Measurement Solution from Maury Microwave and Keysight

Brefs de solution 2015-03-26

Articulated Robotic Near-Field Electromagnetic Scanning System – APREL
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL and Keysight.

Brefs de solution 2014-08-04

EMV Level 1 Secure Payment Testing – FIME
EMV Level 1 Secure Payment Testing from FIME and Keysight.

Brefs de solution 2014-08-04

A-GPS OTA Measurements for CTIA Certification - MVG
A-GPS OTA Multi-Probe Antenna Measurement Solutions for CTIA Certification from Microwave Vision Group and Keysight

Brefs de solution 2014-04-30

A-GPS OTA Measurements for CTIA Certification – ETS-Lindgren
A-GPS OTA Antenna Measurement Solution for CTIA Certification from ETS-Lindgren and Keysight

Brefs de solution 2014-04-29