Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Soporte Técnico

Medición Electrónica

Support by Product Model Number:

Redefinir la lista

eliminar toda la selección

Por Industria/Tecnologia

Por Tipo de Contenido

Por Categoría de Producto

1-25 de 160

Ordenar:
Long-awaited mmWave Low-loss Dielectric Material Test Solution
EM Labs Inc.

Información de Soluciones 2020-05-19

Industry-proven Low-loss Dielectric Material Test Solution 1 GHz – 10 GHz
EM Labs Inc.

Información de Soluciones 2020-05-19

Versatile Material Test Solution 18 GHz – 110 GHz
EM Labs Inc.

Información de Soluciones 2020-05-19

PROPSIM SATCOM Channel Emulation Solution
Satellite systems have been a highly specialized communication channel, where the systems have been tailored for a special purpose. The 5G Non-Terrestrial Networks (NTN) are planned to support the cellular and broadband internet connections by providing a robust secondary link for routing data. It is certain that the specialized SATCOM applications will not disappear, such as global navigation systems or terrain imaging. The need for rapid growth of high throughput in cellular networks and mobile broadband dominate the investments for the future satellite systems.

Información de Soluciones 2020-03-16

PDF PDF 4.68 MB
ZA0047A Wireless IoT Device Regulatory Test Solution - Solution Brief
This solution brief introduce Keysight wireless regulatory test solution partner together with solution partner to provide turnkey total solution.

Información de Soluciones 2020-01-31

PDF PDF 2.85 MB
Quantum Engineering Toolkit (QET) - Solution Brief
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

Información de Soluciones 2019-12-01

SA8700A C-V2X Test - Solution Brief
Keysight offers the only solution that is tracking along with the evolving C-V2X standard. The SA8700A test solution supports RF, protocol and application-layer testing, and the underlying platform will support future releases of 5G NR C-V2X.

Información de Soluciones 2019-09-10

S8702A 5G RF Automation Toolset - Solution Brief
Keysight’s 5G RF Automation Toolset leverages the E7515B or the E7515E UXM 5G Wireless Test Platforms to provide users with a comprehensive range of tests to quickly verify the transmitter (Tx) and receiver (Rx) performance of 5G new radio (NR) devices in accordance with the 3GPP specifications. The toolset forms part of Keysight’s suite of 5G network emulation solutions and offers a flexible and easy-to-use software environment.

Información de Soluciones 2019-08-20

PDF PDF 3.41 MB
SystemVue Radar Library W1905
The W1905 Radar Model Library is a simulation reference library for designing and testing Radar and electronic warfare (EW) systems.

Información de Soluciones 2019-08-08

PDF PDF 278 KB
5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

Información de Soluciones 2019-07-19

PDF PDF 2.43 MB
New radiated emission measurement and analysis software "EPX/RE"
TOYO Corporation

Información de Soluciones 2019-07-08

Active Load Pull Measurements at mmW and Sub-THz Frequencies up to 1.1 THz
A solution from Keysight Technologies and Maury Microwave that provides active load pull measurements at millimeter-wave and sub-THz frequencies.

Información de Soluciones 2019-06-26

Automotive Radar Testing Solutions - Solution Brief
This Solution Brief discusses Automotive Radar Testing Solutions.

Información de Soluciones 2019-06-06

Virtual Drive Testing Toolset - Solution Brief
Keysight’s Virtual Drive Testing (VDT) Toolset enables users to evaluate, characterize, and optimize the performance of 5G NR mobile devices, chipsets and network infrastructure. Mobile operators and wireless device and network equipment manufacturers are able to quickly and efficiently benchmark different mobile devices and network infrastructure as well as assess end-users’ experience of accessing mobile applications. As a repeatable, realistic and automated lab-based performance and interoperability test solution, VDT Toolset accelerates new design development from prototype to fully functioning 5G devices.

Información de Soluciones 2019-05-31

PDF PDF 4.47 MB
On Wafer 110 GHz Load Pull for 5G Applications - Focus Microwaves
An integrated on-wafer, load-pull solution for 5G Applications from Keysight Technologies and Focus Microwaves.

Información de Soluciones 2019-05-10

Exclusive Loaner Services - Solution Brief
Use a calibrated loaner from Keysight while your equipment is in process of service. Avoid stocking spares, renting, or paying for expedited repairs.

Información de Soluciones 2019-05-07

PDF PDF 2.16 MB
Repair Services - Solution Brief
Plan to extend your OEM warranty and avoid processing unplanned purchase orders, which typically takes three to four weeks.

Información de Soluciones 2019-05-03

PDF PDF 1.77 MB
World Leading High-Accurate Dk/Df Measurement System, PCB Measurement, 900MHz - 15GHz
Keycom Corp.

Información de Soluciones 2019-04-24

World Leading High-Accurate Dk/Df Measurement System for Plate Material, 8.2 GHz - 140GHz
KEYCOM Corp.

Información de Soluciones 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Thin Film, 20GHz - 140GHz
KEYCOM Corp.

Información de Soluciones 2019-04-23

World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

Información de Soluciones 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Film, Powder etc., 1GHz - 10GHz
Keycom Corp.

Información de Soluciones 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for High/Low Temperature, -70C to 300C degree
Keycom Corp.

Información de Soluciones 2019-04-11

World Leading High-Accurate Measurement System for Radio Wave Absorption Rate and Return loss
KEYCOM Corp.

Información de Soluciones 2019-04-11

Design and Test Solutions for Electro Mobility (E-Mobility) Applications - Solution Brief
This guide explores the electro mobility landscape, and the new design and test challenges and solutions to help bring disruptive technologies for e-mobility to reality faster.

Información de Soluciones 2019-03-11

1 2 3 4 5 6 7 Siguiente