Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

1-25 of 180

Sort:
On Wafer 110 GHz Load Pull for 5G Applications - Focus Microwaves
An integrated on-wafer, load-pull solution for 5G Applications from Keysight Technologies and Focus Microwaves.

Solution Brief 2019-05-10

Exclusive Loaner Services - Solution Brief
Use a calibrated loaner from Keysight while your equipment is in process of service. Avoid stocking spares, renting, or paying for expedited repairs.

Solution Brief 2019-05-07

PDF PDF 2.16 MB
Extensive Loaner Services
To maximize update use a calibrated loaner from Keysight while your equipment is in process of service.

Solution Brief 2019-05-07

PDF PDF
Repair Services - Solution Brief
Plan to extend your OEM warranty and avoid processing unplanned purchase orders, which typically takes three to four weeks.

Solution Brief 2019-05-03

PDF PDF 1.77 MB
5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

Solution Brief 2019-03-15

PDF PDF 2.43 MB
5G Non-Signaling Manufacturing Solution
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax.

Solution Brief 2019-03-15

PDF PDF
Long-awaited mmWave Low-loss Dielectric material test solution
Split Cylinder resonator method is available up to 80GHz NOW!

Solution Brief 2019-03-14

Design and Test Solutions for Electro Mobility (E-Mobility) Applications - Solution Brief
This guide explores the electro mobility landscape, and the new design and test challenges and solutions to help bring disruptive technologies for e-mobility to reality faster.

Solution Brief 2019-03-11

Design and Test Solutions for Electro Mobility (E-Mobility) Applications

Solution Brief 2019-03-11

PDF PDF
Versatile material test solution 5GHz - 110GHz
Easy to use free space solution for permittivity, permeability, and oblique reflection

Solution Brief 2019-03-07

mmWave 5G Non-Signaling Solution - Solution Brief
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

Solution Brief 2019-02-01

PDF PDF 5.68 MB
mmWave 5G Non-Signaling Solution
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

Solution Brief 2019-02-01

PDF PDF
Standards Lab Calibration
Keysight has expanded its Standards Lab Calibration offerings to include numerous new capabilities. Learn about our new capabilities, including: optical, physical, dimensional, and many more!

Solution Brief 2019-01-24

PDF PDF
Quantum Engineering Toolkit (QET) - Solution Brief
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

Solution Brief 2019-01-09

5G Multi-Band Vector Transceiver
The S9100A 5G Multi-Band Vector Transceiver is a streamlined, non-signaling measurement system that enables automated testing of 5G NR equipment in the FR1 (sub-6 GHz) and FR2 (24-44 GHz) bands.

Solution Brief 2019-01-08

PDF PDF
Test Asset Optimization Services PathWave Asset Advisor
Gain insights to improve efficiency by measuring true asset utilization and driving asset sharing through loan pools. Our portfolio of Test Asset Optimization Services spans any manufacturer and scales from one to a network of sites around the world.

Solution Brief 2018-11-28

PDF PDF
5G Non-Signaling Manufacturing Test Solution - Solution Brief
The Keysight 5G non-signaling manufacturing solution uses a industry-proven platform to support multi-device and multi-format test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and lead to faster time-to-market.

Solution Brief 2018-11-15

PDF PDF 2.89 MB
E6953A DSRC COC Test Solution - Solution Brief
The Keysight E6953A DSRC COC test solution is compact single PXIe solutions and the foundation is Keysight’s leadership in wireless technology and measurement science:

Solution Brief 2018-10-28

Industry-proven low-loss dielectric material test solution 1GHz-10GHz
Easy to use highly repeatable solution with Cavity Resonator perturbation method

Solution Brief 2018-10-26

Test the Future, Today.
Create tomorrow’s automotive smart mobility and e-mobility technologies today, with design and test solutions from Keysight.

Solution Brief 2018-10-19

5G Protocol R&D Toolset - Solution Brief
This flyer introduces the Keysight industry-first 5G Protocol R&D Test Solution as a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

Solution Brief 2018-10-04

Keysight Services United States Free Next-Day Courier Pickup
Count on Keysight’s hassle free courier service to save you time and money when your critical test equipment is in need of repair or calibration.

Solution Brief 2018-09-18

PDF PDF
Regenerative Power Supply Addresses Efficiency, Safety, and Environmental Challenges

Solution Brief 2018-07-18

PDF PDF 111 KB
Insulation Material Resistivity Measurement - Solution Brief
Keysight B2985A/87A Electrometer/High Resistance Meter and N1424 Resistivity Cell simplify resistivity characterization of insulation materials by providing accurate resistance or current versus time information in real time. Below are key benefits of the solution.

Solution Brief 2018-06-28

PDF PDF 1.48 MB
Propsim F64 Manet Channel Emulation Solution
Download this solution overview for more info on a channel emulation solution that supports up to 64 Radios, 4032 independent fading channels, and up to 1.2 GHz of instananeous bandwidth.

Solution Brief 2018-05-30

PDF PDF

1 2 3 4 5 6 7 8 Next