Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-25 sur 418

Tri:
See Your Signals in 20/20 - Promotional Flyer
Keysight RF software and hardware are better together. Purchase select measurement software and get 35% off a signal analyzer or signal generator.

Matériel de promotion 2020-09-30

PDF PDF 1.33 MB
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer
This flyer explains Keysight Promotion 6.039 "Boost Your Benchtop - Free Handheld DMM with qualifying purchase", promotion conditions, and instructions to claim the complimentary handheld DMM.

Matériel de promotion 2020-06-08

PDF PDF 400 Bytes
Educational Discount Up to 50%
Save 15% on Hardware and 50% on Software

Matériel de promotion 2020-05-31

N1092B Bundles for 100G/400G Optical TX Production Test - Flyer
This Flyer summarizes the products that are included in each of two new bundles for the N1092B DCA-M.

Matériel de promotion 2020-05-18

PDF PDF 366 KB
Control XTPB Upgrade Agreement
Technology upgrade for control XTPB card bundle with service.

Matériel de promotion 2020-04-29

Try Out the KS833A1B Event-Based Power Analysis Software for Free - Flyer
Flyer detailing how to redeem the complimentary KS833A1B trial license and how to use the software.

Matériel de promotion 2020-04-28

PDF PDF 993 KB
Replicate RF Environments in the Lab
This flyer describes a PXI-based solution for capturing, streaming, and recording the RF spectrum of signals with bandwidths less than 1 GHz, and then playing them back.

Matériel de promotion 2020-04-22

ZA0020A Radar Target Simulator Solution
This document introduces the ZA0020A radar target simulator solution, its components and key capabilities.

Matériel de promotion 2020-03-30

BenchVue Lab Manager and Control Solution Marketing - Flyer
BenchVue Lab is a network-based application software that enables all instruments to be interconnected via LAN or WLAN and provides centralized control for educators.

Matériel de promotion 2020-03-23

PDF PDF 662 KB
ZA0047A Wireless IoT Device Regulatory Test Solution - Flyer
ZA0047A Wireless IoT Device Regulatory Test Solution ETSI EN 300-328/301-893 and FCC Part 15.247/15.407 compliance tests for wireless devices operating in 2.4/5GHz bands

Matériel de promotion 2020-02-13

PDF PDF 399 Bytes
Expand Your Data Acquisition Capabilities
This flyer is to guide you to and claim a complimentary DAQM901A multiplexer module at no extra cost if you have purchased a combination of a data acquisition (DAQ) mainframe (DAQ970A or DAQ973A) with the latest digitizer module (DAQM909A).

Matériel de promotion 2020-01-29

Field Tests for a 5G Future - Poster
This poster shows what 5G coverage will look like in a connected city. It includes field test measurements that make 5G deployment a reality.

Matériel de promotion 2020-01-10

GPIB and Instrument Control Products - QFS
From standard GPIB and RS-232 interfaces to PCI/PCIe, USB or LAN interfaces, Keysight helps you stay connected with your instruments. Get high performance, reliability and seamless connection – all at a price you can afford.

Matériel de promotion 2019-12-03

PDF PDF 209 KB
34980A Data Acquisition and Switching - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 34980A.

Matériel de promotion 2019-11-03

PDF PDF 545 KB
34980A Data Acquisition and Switching
Discover how the 34980A DAC/switch unit provides flexible, reliable switching and data acquisition in one compact, economical box.

Matériel de promotion 2019-11-03

PDF PDF
33500B Series Waveform Generators - Product Fact Sheet
QFS/Quick Fact Sheet describing key features of the Keysight 33500B Series Waveform Generators.

Matériel de promotion 2019-11-01

PDF PDF 312 KB
Go to Market with 400G - Poster
Download the latest poster to Go to Market with 400G.

Matériel de promotion 2019-10-18

PDF PDF 997 KB
Automotive Cybersecurity Penetration Test Platform - Flyer
The fully autonomous vehicle is the dream for most of the automakers and their customers around the world, and to make this happen the car needs to be connected to the outside world. These connections, however, open up the car to outside interference. Keysight can help you find vulnerabilities before anyone else does.

Matériel de promotion 2019-09-23

PDF PDF 535 KB
Keysight Technologies On-Site Now! - Flyer
The new approach provides customers with live support from a Keysight expert consultant, enabling the on-site engineer to do the repairing and preventing any miscommunications that may arise when using mobile phones and Web conferencing.

Matériel de promotion 2019-08-27

PDF PDF 387 KB
33210A/20A/50A Function/Arbitrary Waveform Generators - Product Fact Sheet
QFS/Quick Fact Sheet describing key features of the 33210A, 33220A and 33250A Function Arbitrary Waveform Generators.

Matériel de promotion 2019-07-08

PDF PDF 454 KB
33502A 2-channel 50 Vpp Isolated Amplifier - Product Fact Sheet
QFS/Quick Fact Sheet describing key features of the Keysight 33502A.

Matériel de promotion 2019-07-08

PDF PDF 270 KB
DAQ970A/DAQ973A Data Acquisition System - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight DAQ970A

Matériel de promotion 2019-07-08

PDF PDF 483 KB
34970A and 34972A Data Acquisition and Switching - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 34970A & 34972A.

Matériel de promotion 2019-06-27

PDF PDF 406 KB
U9391C/F 26.5/50 GHz Comb Generator - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight's Comb Generators

Matériel de promotion 2019-06-26

PDF PDF 277 KB
Truevolt DMMs: 34460A, 34461A, 34465A, 34470A - Product Fact Sheet
Product summary with key specifications and ordering information for the Truevolt Series DMMs.

Matériel de promotion 2019-06-25

PDF PDF 409 KB

1 2 3 4 5 6 7 8 9 10 ... Page suivante