这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 28

排序:
E4980A Precision LCR Meter 20 Hz to 2 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4980A Precision LCR Meter.

促销资料 2018-02-08

PDF PDF 986 KB
产品快报 Keysight U1700 系列手持式电容/LCR 表
产品快报 Keysight U1700 系列手持式电容/LCR 表

促销资料 2017-11-29

PDF PDF 776 KB
Keysight E5061B 网络分析仪
Keysight E5061B 网络分析仪

促销资料 2017-11-28

PDF PDF 870 KB
Keysight E4980A 精密 LCR 表, 20 Hz 至 2 MHz
Keysight E4980A 精密 LCR 表, 20 Hz 至 2 MHz

促销资料 2017-11-28

PDF PDF 396 KB
产品快报 Keysight E4982A LCR 表 1 MHz ~ 3 GHz
产品快报 Keysight E4982A LCR 表 1 MHz ~ 3 GHz

促销资料 2017-11-27

PDF PDF 215 KB
E4981A Capacitance Meter 120 Hz/1 kHz/1 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4981A Capacitance Meter.

促销资料 2016-12-14

PDF PDF 508 KB
是德科技 用 Keysight ENA 系列网络分析仪直观呈现无线充电效率
是德科技 用 Keysight ENA 系列网络分析仪直观呈现无线充电效率

促销资料 2015-10-10

PDF PDF 459 KB
Wireless Power Transfer Analysis with Keysight ENA Series Network Analyzers - Flyer
This two-page flyer summarizes benefits of option 006 wireless power transfer analysis solution available in Keysight E5072A/E5061B/E5063A ENA series network analyzers

促销资料 2015-09-01

PDF PDF 1.59 MB
E5061B 射频网络分析仪 - 产品快报
Keysight E5061B 是 ENA 系列网络分析仪测量频段较低的产品,最高测量频率为 3 GHz。它以稳定的高性能为基站滤波器/天线、核磁共振设备的线圈、RFID 和 CATV 等元器件的生产和维护提供理想的测试手段。用户可以根据当前的需要选配 1xx 或 2xx 选件,在未来仪表需要升级时也很容易。

促销资料 2012-10-01

PDF PDF 190 KB
U1700 Series Handheld Capacitance/LCR Meters - Quick Fact Sheet
This quick fact sheet presents Keysight's new line of LCR meters; U1731C, U1732C and U1733C. It shows the LCR's key features; the Ai, test frequency up to 100kHz and detailed component analysis.

促销资料 2012-03-16

PDF PDF 276 KB
Introducing ENA Series E5061B-1x5/2x5/1x7/2x7 RF NA Options Slides
This presentation material introduces key features of the E5061B RF Network Analysis (NA) option and compares the product to legacy network analyzers.

促销资料 2011-02-21

PDF PDF 1.54 MB
Migrating 419xA/439x to E5061B with new impedance analysis function
This document explains about the benefits when you trade your legacy analyzers toward the E5061B LF-RF network analyzer with new impedance analysis function.

促销资料 2011-02-15

PDF PDF 1.54 MB
4263B LCR 表 - 产品快报

促销资料 2011-02-01

PDF PDF 718 KB
E5061B-3L5 Network Analyzer - Quick Fact Sheet
This is quick fact sheet of E5061B option 3L5 network analyzer.

促销资料 2010-11-01

PDF PDF 124 KB
E5061B Network Analyzer RF Options - Quick Fact Sheet
This is Quick Fact Sheet of E5061B option 1xx, 2xx RF network analyzer options.

促销资料 2010-10-27

PDF PDF 173 KB
U1700 Series Handheld Capacitance/LCR Meters - Quick Fact Sheet

促销资料 2010-10-05

PDF PDF 1.20 MB
E4981A 120 Hz/1 kHz/1 MHz 电容表 - 产品快报

促销资料 2010-09-01

PDF PDF 175 KB
4339B High-Resistance Meter - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for 4339B High-Resistance Meter.

促销资料 2009-12-16

PDF PDF 98 KB
4285A Precision LCR Meter - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for 4285A Precision LCR Meter.

促销资料 2009-12-14

PDF PDF 150 KB
4294A 精密阻抗分析仪 - 产品快报
Keysight 4294A精密阻抗分析仪 40Hz至110MHz。4294A精密阻抗分析仪是高达110MHz的中频阻抗测量的行业标准,具有最佳的性能和强大的分析功能,适用于一般的研发、质量保证和进厂检测等方面的各种元器件和材料测量应用。

促销资料 2009-11-01

PDF PDF 290 KB
E4991A 射频阻抗/ 材料分析仪 - 产品快报

促销资料 2009-11-01

PDF PDF 189 KB
4287A 射频LCR 表 - 产品快报

促销资料 2009-11-01

PDF PDF 173 KB
E4991A RF Impedance / Material Analyzer - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4991A RF Impedance / Material Analyzer.

促销资料 2009-10-22

PDF PDF 109 KB
4287A RF LCR meter - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for 4287A RF LCR meter.

促销资料 2009-10-22

PDF PDF 92 KB
4294A Precision Impedance Analyzer - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for 4294A Precision Impedance Analyzer

促销资料 2009-10-20

PDF PDF 192 KB

1 2 下一页