Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

Impedance Analyzers [Descontinuado]

Support by Product Model Number:

1-7 de 7

Sort:
Vector Network Analyzer - Selection Guide
Keysight offers a variety of vector network analyzers with frequency, performance, and versatility to meet your measurement needs.

Guia de seleção 2018-08-02

Accessories Catalog for Impedance Measurements - Catalog
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Guia de seleção 2017-08-24

LCR Meters, Impedance Analyzers and Test Fixtures - Selection Guide
This 13-page, selection guide matchesapplications to LCR meters, Impedance analyzer, and fixtures cotains brief information on products and applicationliteratures. ADDITIONAL PRODUCTS: 4294A 42941A 4396B 4395A 4287A 4288A 4285A 4263B 4268A 4338B 4339B 4349B 4278A 4279A BIAS ADAPTER File size: 1900 KB4339B 4349B 4278A 4279A BIAS ADAPTER

Guia de seleção 2017-08-14

4395A Network/Spectrum/Impedance Analyzer Configuration Guide
This configuration guide describes standard configurations, options, accessories and upgrade information for the 4395A Network/Spectrum/Impedance Analyzer.

Guia de configuração 2009-04-22

PDF PDF 168 KB
E4991A RF Impedance/Material Analyzer Configuration Guide
This configuration guide describes standard configurations, options, accessories and upgrades information for the E4991A RF Impedance/Material Analyzer.

Guia de configuração 2009-04-17

PDF PDF 129 KB
4294A Precision Impedance Analyzer, 40 Hz to 110 MHz Configuration Guide
This configuration guide describes standard configurations, options, accessories and upgrade information for the 4294A Precision Impedance Analyzer.

Guia de configuração 2009-04-10

PDF PDF 152 KB
4396B RF Network/Spectrum/Impedance Analyzer Configuration Guide
This configuration guide describes standard configurations, options, accessories and upgrades information for the 4396B Network/Spectrum/Impedance Analyzer

Guia de configuração 2008-11-05

PDF PDF 102 KB