Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 72

Sort:
Where Can I Find Free Trials?
Free trials of design & test software. Find free trials of the software for your product.

FAQ 2019-01-30

FlexDCA: What Licenses Do I Have, And What Features Do They Enable?
FlexDCA: What Licenses Do I Have, And What Features Do They Enable?

FAQ 2018-12-10

What software and options do I need to access the FPGA sandbox in my high-speed digitizer?
Digitizer option FDK enables programming access to the on-board FPGA. Click on the question for additional information.

FAQ 2018-01-18

Why has Keysight changed the N9069C licensing structure model?
The N9069C licensing structure model has been collapsed as a customer ordering convenience. Click on the question for additional information.

FAQ 2017-06-28

Is Option RTS a license key or hardware upgrade?
Option RTS is a hardware and license key upgrade. Therefore, this upgrade requires the analyzer to be returned to Keysight.

FAQ 2017-06-28

Is it possible to add the N9080B-2TP with the N9080B-1FP installed on the X-Series Analyzer? Should the N9080B-2FP be used instead?
Yes, this is possible. A combination of fixed and transportable licenses can be used.

FAQ 2017-06-28

Where can I get current and previous software versions as well as updates of MBP and/or MQA?
Current and previous software versions of Model Builder Program (MBP) and/or Model Quality Assurance (MQA) can be found in the Knowledge Center.

FAQ 2017-04-03

Where can I find product documentation for MBP and MQA?
Product documentation for Model Builder Program (MBP) and/or Model Quality Assurance (MQA) can be found in the Knowledge Center.

FAQ 2017-04-03

How do I renew an expired MBP or MQA license?
General information on renewing an expired Model Builder Program (MBP) or Model Quality Assurance (MQA) license.

FAQ 2017-04-03

What is the Keysight EEsof EDA Knowledge Center?
The Knowledge Center is an enhancement to our existing site that provides additional documents and examples.

FAQ 2016-07-26

How does the 89601BU "update and subscription service" work?
Option 200 is mandatory and you cannot use the 89600 VSA software without having Option 200 installed. Software version.....

FAQ 2014-01-27

How can I tell if my instrument is licensed for options B1X, B1Y, and MPB?
You can check to see what options are installed in your instrument by pressing the [System] hard key, then the {Show} soft key, then the {System} soft key.

FAQ 2013-08-07

Why do I need to pay installation/calibration charges for N4010A license-only upgrades?
The N4010A has several license-only upgrade paths, most of which enhance the base technology options that are already enabled in the unit. Click on the question above for a fuller description.

FAQ 2013-02-06

When I use the 30-day trial license of the Signal Studio for WiMAX™, how can I check the number of days remaining on temporary license?
Press the front panel keys: Utility > Instrument Adjustments > Instrument Options > Waveform Licenses

FAQ 2013-01-28

What is a 30-day free trial license and how does it work?
The 30-day free trial period allows the user to try out our latest Signal Studio software products prior to purchase.

FAQ 2012-12-30

How do I enable the free 30-day trial license?
To obtain a trial license for Signal Studio B models (e.g. N7615B), download the Signal Studio software and visit the Keysight Software Licensing trial license request page for that model.

FAQ 2012-12-30

Can I renew or extend the 30-day trial license after expiration?
After the trial license expires on an instrument, it cannot be renewed or extended.

FAQ 2012-12-28

How is the time remaining for a trial license tracked?
You can track the time remaining on the trial license from the front panel of the ESG/PSG by pressing Utility > Instrument Adjustments > Instrument Options > Waveform Licenses.

FAQ 2012-12-28

After the 30-day trial license is activated, can I suspend the trial period for future use?
No, the trial license is valid for 30 consecutive days, after which, you will have to purchase a permanent license to continue using the software.

FAQ 2012-12-28

If I purchased a license for one signal generator, is that license transferable between signal generators?
Yes, transportable licenses are now available under the new Keysight licensing model.

FAQ 2012-12-28

I lost my E5500 Phase Noise System license key. How do I obtain a permanent replacement license key?
In order to obtain a permanent replacement phase noise system license key the phase detector test set (70420A or N5500A) serial number is required.

FAQ 2012-12-20

For waveform 5-pack licenses, what alternatives are available for customers that require additional waveform evaluation time after the initial 30-d...

FAQ 2012-12-13

For waveform 5-pack licenses, can the customer download a waveform generated with the 30-day license?
Yes, if a waveform was created using the 30-day trial, it can be downloaded to any MXG/ESG with unused waveform 5-pack license slots.

FAQ 2012-12-11

Is there a 30-day trial license for this application?
Only selected Signal Studio software applications have the 30-day free trial license available, while others allow a free evaluation of the software interface only.

FAQ 2012-12-11

What do the N7620B upgrade licenses cost?
All N7620B license upgrades are free.

FAQ 2012-10-28

1 2 3 Next