您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-9 / 9

排序:
Keysight i3070 Software Release
The latest downloadable software release for i3070 in-circuit testers (ICT).
先前版本

電腦軟體 目前版本: i3070 10.00p 2019.07 | 2019-10-01

Keysight i3070 08.40px Software Patches
This software patch should only be installed on Microsoft Windows systems with i3070 08.40p software release. It can be installed on systems with i3070 test system or i3070 development workstation..
先前版本

電腦軟體 目前版本: 08.40pc | 2014-11-03

Keysight Medalist i3070 08.30px Software Patches
Keysight Medalist i3070 08.30px Software Patches
先前版本

電腦軟體 目前版本: 08.30pb | 2013-01-28

Keysight Medalist i3070 08.21pa Software Patch
The main objective of this software patch is to solve change request specific to 08.21p on Windows 7 OS. It also included change requests such as DC capacitor test that causes subsequent unpowered test with ed option to time out. It enhanced with a new board setting allowing the users to control the Interactive program generator (IPG) for writing AC or DC capacitor tests.
先前版本

電腦軟體 目前版本: 08.21pa | 2012-01-30

Keysight Medalist i3070 08.20px Software Patches
The software patch enables external dynamic- link library (DLL) calls for any application usage such as retrieval and update of test data to server.This software patches also addresses the change request: CR34150 to resolve ASRU N revision diagnostics test number 2824 issue.
先前版本

電腦軟體 目前版本: 08.20pe | 2011-12-20

Keysight i3070 系列 5 08.00pa 修訂版發佈
08.00pa軟體修訂版發佈主要是希望改進08.00p軟體的穩定度與品質。
先前版本

電腦軟體 目前版本: 3070 | 2010-04-26

Keysight Medalist i3070 07.20px Software Patches
For the latest enhancements and updates on the i3070 07.20p software, please download this patch and install it over your existing i3070 07.20p software.
先前版本

電腦軟體 目前版本: 07.20pd | 2009-11-26

Keysight Medalist i3070 07.10px Software Patches
This Software Patch includes some updates in some features in the i3070 software release 07.10p.
先前版本

電腦軟體 目前版本: 07.10pd | 2008-12-15

Keysight Medalist i3070 07.00px Software Patches
For the latest enhancements and features on the i3070 07.00 software, please download this patch and install it over your existing i3070 07.00p software.
先前版本

電腦軟體 目前版本: 07.00pf | 2007-07-31