这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

按内容类型

按产品类别

1-2 / 2

排序:
Control XTPA new firmware version xtpa_14091012_2.xsvf
The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
先前版本

仪器固化软件/软件 当前版本: 14091012_2 | 2015-01-16

New firmware for i-system card (P/N: N1807-63603) to retain fixture lock
This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.
先前版本

仪器固化软件/软件 当前版本: n/a | 2011-10-17