Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-5 sur 5

Tri:
Keysight i3070 09.00px Software Release
Keysight Technologies is pleased to introduce the i3070 09.00px software release for existing i3070 series of in-circuit testers.
Versions antérieures

Instrument Firmware/Software Version courante: 09.00pa | 2015-11-05

Control XTPA new firmware version xtpa_14091012_2.xsvf
The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
Versions antérieures

Instrument Firmware/Software Version courante: 14091012_2 | 2015-01-16

Keysight i3070 Inline PLC Software Release
Keysight i3070 Inline PLC Software Release
Versions antérieures

Instrument Firmware/Software Version courante: 1.49 | 2014-12-29

New firmware for i-system card (P/N: N1807-63603) to retain fixture lock
This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.
Versions antérieures

Instrument Firmware/Software Version courante: n/a | 2011-10-17

3070 05.41p Software Package
3070 05.41p Software Package Release Notes and Download
Versions antérieures

Instrument Firmware/Software Version courante: 5.41 | 2006-07-24