Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

retirer tout le raffinement

Par sujet

By Industry/Technology

By Type of Content

Par catégorie de produit

1-4 of 4

Sort:
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2019-08-28

Can antivirus programs run on the Windows based PNA-X?
Yes, antivirus programs can run on any Windows based machine.

FAQ 2017-06-28

Can the PNA-X be configured to install Windows updates as they are pushed out by Microsoft?
Yes, any Windows based machine can be configured to install Windows updates.

FAQ 2017-06-28

Does the noise figure application on the PNA-X (option 029) provide a full noise-parameter system (tuners and software)?
No, we don’t provide a full noise-parameter system. Click on the question for additional information.

FAQ 2017-06-28