Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par sujet

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-4 sur 4

Tri:
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2019-08-28

Can antivirus programs run on the Windows based PNA-X?
Yes, antivirus programs can run on any Windows based machine.

FAQ 2017-06-28

Can the PNA-X be configured to install Windows updates as they are pushed out by Microsoft?
Yes, any Windows based machine can be configured to install Windows updates.

FAQ 2017-06-28

Does the noise figure application on the PNA-X (option 029) provide a full noise-parameter system (tuners and software)?
No, we don’t provide a full noise-parameter system. Click on the question for additional information.

FAQ 2017-06-28