您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依主題

依產業/技術

依內容類型

依產品分類

1-4 / 4

排序:
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2019-08-28

Can antivirus programs run on the Windows based PNA-X?
Yes, antivirus programs can run on any Windows based machine.

FAQ 2017-06-28

Can the PNA-X be configured to install Windows updates as they are pushed out by Microsoft?
Yes, any Windows based machine can be configured to install Windows updates.

FAQ 2017-06-28

Does the noise figure application on the PNA-X (option 029) provide a full noise-parameter system (tuners and software)?
No, we don’t provide a full noise-parameter system. Click on the question for additional information.

FAQ 2017-06-28