这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

按主题

行业/技术

按内容类型

按产品类别

1-4 / 4

排序:
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2019-08-28

Can antivirus programs run on the Windows based PNA-X?
Yes, antivirus programs can run on any Windows based machine.

FAQ 2017-06-28

Can the PNA-X be configured to install Windows updates as they are pushed out by Microsoft?
Yes, any Windows based machine can be configured to install Windows updates.

FAQ 2017-06-28

Does the noise figure application on the PNA-X (option 029) provide a full noise-parameter system (tuners and software)?
No, we don’t provide a full noise-parameter system. Click on the question for additional information.

FAQ 2017-06-28