Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По теме

По типу содержания

По типу оборудования

1-8 из 8

Упорядочить:
Where Can I Find Free Trials?
Free trials of design & test software. Find free trials of the software for your product.

FAQ 2019-01-30

What software and options do I need to access the FPGA sandbox in my high-speed digitizer?
Digitizer option FDK enables programming access to the on-board FPGA. Click on the question for additional information.

FAQ 2018-01-18

Can I mix 34980As and 34970As in the same configuration?
You can have a combination of one 34980A and one or two 34970As in a configuration.

FAQ 2010-05-05

Are there separate licenses for 34970A and 34980A instruments?
Yes. Each instrument uses a specific Data Logger Pro product number.

FAQ 2010-05-05

How can I tell if my PC is licensed?
In Data Logger Pro, click Tools > Licensing > License Status... The “License Status” dialog box displays your PC's license status.

FAQ 2010-05-05

How is licensing implemented for Data Logger Pro?
To run the Data Logger Pro software after the evaluation period, you must have a license for each PC using the software.

FAQ 2010-05-05

How do I acquire and install a license?
After the evaluation period, you must license BenchLink Data Logger Pro as described below.

FAQ 2010-05-05

X-Series Signal Analyzer Trial Licensing FAQs
FAQs about how trial licensing works for X-Series signal analyzer applications

FAQ 2008-07-28