検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

絞込み

絞込みのリセット

業種/テクノロジー

コンテンツのタイプ

1-22 / 22

並べ替え
IMS 2017: What's new with Keysight's SystemVue 2017
Keysight's How-Siang Yap demonstrates the new features of SystemVue 2017 for Microwave Journal at IMS 2017 in Hawaii.

デモ 2017-06-21

IMS 2017: Top 5 Must-See 5G Products
Sponsored by Qorvo, Wireless Design and Development (WDD) counts down the best 5G products out of this year's International Microwave Symposium.

デモ 2017-06-19

Keysight 5G Trial System Design and Validation Solution Demo
This video demonstrates Verizon’s early 5G trial system modeling connected to the latest 3GPP TR 38.900 mmWave channel model. These specifications facilitate early 5G trial system deployments and provide the wireless industry with the ability to test and validate key 5G technical components.

デモ 2016-12-19

Transform 5G Concepts into “This Changes Everything” Reality
Evolve existing technologies. Invent new ones. Go from 5G waveform concept to “this changes everything" reality – while saving time, money and silicon. It starts with Keysight’s testbed for 5G waveform generation and analysis.

デモ 2016-10-19

The High-Frequency, High Speed Design Revolution: Why Your Design & Test Flow Will Soon Be Obsolete
In this keynote from EDI CON USA 2016, Todd Cutler, vice president and general manager of Keysight Design & Test Software, discusses these trends and explains how, when coupled with market pressures, they are driving a revolution in the design and measurement industry.

デモ 2016-10-11

Unlocking Millimeter Wave Insights
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

デモ 2016-09-30

Introducing SystemVue 2016
See a live demo of SystemVue 2016. The new capabilities enable researchers and system architects working on platforms using beamforming algorithms for 5G, satellite, NewSpace, radar and EW applications, to reduce interference and power consumption, while increasing physical range.

デモ 2016-06-27

IMS 2015 Demos from Keysight EEsof EDA
YouTube video playlist containing International Microwave Symposium (IMS) 2015 demo videos from Keysight EEsof EDA MicroApps.

デモ 2015-06-19

Microwave Journal - Keysight 5G Design and Verification
Microwave Journal video: 5G Applications Development Engineer Greg Jue demonstrates one of Keysight's latest innovations.

デモ 2015-06-02

Microwave Journal - Keysight Interview with Todd Cutler
Microwave Journal Editor Pat Hindle interviews Todd Cutler, General Manager of Keysight EEsof EDA.

デモ 2015-05-31

5G Channel Sounding
This video discusses Keysight's This video discusses Keysight's mmWave MIMO channel sounding solution for 5G. 5G is aiming to achieve gigabytes per second data rate anywhere, anytime, and to get there, we need to use new technologies such as massive MIMO and millimeter wave broadband. solution for 5G. 5G is aiming to achieve gigabytes per second data rate anywhere, anytime, and to get there, we need to use new technologies such as massive MIMO and millimeter wave broadband.

デモ 2015-03-19

Keysight 5G Millimeter-Wave Channel Sounding demonstration at Mobile World Congress
Keysight demonstrates a multi-channel Channel Sounding system at milimeter-wave frequencies, to enable 5G research and system validation

デモ 2015-03-09

Keysight 5G signal generation and analysis demonstration at Mobile World Congress
Keysight demonstrates candidate 5G FBMC waveform co-existence with 4G LTE, and up to 2GHz wideband FBMC signal generation and analysis using SystemVue W1906 5G library, N7608B Signal Studio for custom modulation, and 89600 VSA software applications with Keysight wideband test equipment.

デモ 2015-03-09

Explore YouTube Videos - Keysight Tube (Cellular)
A collection of Keysight Cellular video demonstrations and tutorials.

デモ 2015-02-02

Keysight EEsof EDA Electronic System Level Design Flow with SystemVue
In this video we show the Electronic System Level, or ESL, design flow from Keysight based on SystemVue -- the fastest way to design and validate challenging physical layer communications systems, where baseband and RF must work together.

デモ 2014-12-12

Creating and Analyzing Multi Emitter Environment Test Signals with COTS Equipment
This presentation shows how wide‐bandwidth, multi‐channel digitizers can be used to capture and analyze signals.

デモ 2014-08-14

Flexible RF Stimulus Response Validation of Emerging Communications Standards
IMS 2014 - Commercially available flexible simulation tools and flexible instruments can be readily used to create appropriate waveforms by specifying the top level parameters in the time or frequency domains. These can be used to test the emerging and existing RF/MW components and infrastructure and derive the required enhancements to the standards and infrastructure performance.

デモ 2014-08-01

Simulation of Airborne, Space Borne and Ship Based Radar Systems with Complex Environment
The presentation reviews several simulation techniques for accurately evaluating radar system performance and may reduce system deployment risks and costs. Handling moving Tx/Rx platforms for Airborne, Space-Borne and Ship based radars is key in determining system performance. It is important to include radar environmental scenarios for interference, clutter, jamming/deception, and radar cross section (RCS). These simulation techniques can be used to analyze advanced radar systems such as phased array, Multiple-Input Multiple-Output (MIMO), active/passive, and multi-static radar systems. Application examples will be demonstrated.

デモ 2014-08-01

Breaking the RF Carrier Barrier: 0-200 in Under a Second
Simulating nonlinear responses to hundreds of RF carriers is now practical with an innovative simulation technique.

デモ 2014-08-01

Simulation of Phased Array Radar Systems
This video presents a new method of simulating large‐scale, phased‐array networks.

デモ 2013-07-24

Virtual Development and Flight Testing of Radar and EW Systems
Learn how SystemVue and Radar Model Library, when combined with STK from Analytical Graphics, Inc (AGI), can be used to create realistic, "RF-aware" Radar/EW signals in algorithm simulations.

デモ 2013-07-09

Keysight's Baseband and RF Software
Brief overview of SystemVue ESL Software from IMS 2010

デモ 2010-05-27