Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-7 из 7

Упорядочить:
5 Essential Hints to Improve Millimeter-Wave Network Analysis - eBook
mmWave expertise and new solution for design, simulation, test and analysis in millimeter wave frequencies.

Электронная книга 2018-10-30

PDF PDF 2.08 MB
A Pilot Program in Internet-of-things with University and Industry Collaboration
University of New Haven in collaboration with Keysight Technologies have embarked on offering a sequence of two IoT courses to teach the concepts and functionalities of the IoT technologies.

Статья 2018-09-04

PDF PDF 2.10 MB
Accurate Spectrum Analysis Up to THz with Your Vector Network Analyzer - White Paper
This white paper will focus on the addition of the new PNA spectrum analyzer capability into the MMW and sub-MMW VNA solution including the technology that made it possible and how it is accomplished.

Статья 2016-07-26

PDF PDF 4.12 MB
Turn Your Keysight Handheld Meter into a Data Logger - Case Study
Case study on how to turn Keysight Handheld Meter with U1177A IR-to-Bluetooth® adapter with an Android Phone or tablet PC into a Data Logger keywords: U1177A Bluetooth Adapter, Keysight Wireless Remote Connectivity Solution, bluetooth adapter, Handheld DMM, data logger

Пример реального применения 2013-03-11

PDF PDF 898 KB
Simplifying the Troubleshooting of Intercity Trains While Enhancing Worker Safety - Case Study
The Keysight Wireless Remote Connectivity Solution simplifies data logging tasks. With the free data-logging application from Keysight, the engineer can view live readings, and switch from point-to-point, or view data from up to three points simultaneously.

Пример реального применения 2012-09-13

PDF PDF 232 KB
Microwave Engineering Europe X-parameters Article

Статья 2010-06-02

Fundamentally Changing Nonlinear Microwave Design
Provides an overview of the invention and need for X-parameters to model the behavior of non-linear devices. This is an article was originally from Microwave Journal, Issue March 2010, Vol.53. No.3

Тематические материалы 2010-03-09