您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-5 / 5

排序:
Enabling Simulation and Test of Custom OFDM Signals
Orthogonal frequency division multiplexing (OFDM) has become attractive for many current and emerging commercial applications because it provides a combination of data throughput, scalability, and robustness.

專文 2013-04-01

An Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms - TechBriefs Article
An article on Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms.

專文 2013-02-01

Using Software Defined Instruments to Address the Mixed-Signal Test Challenges of Today’s Software
Link to a NASA Tech Brief article which states to ensure successful operation of SDR designs requires use of modern instruments capable of bridging the digital-analog divide, while also addressing any challenges stemming from use of the SDR technology itself

專文 2012-02-01

The Coming of Age of the Software Communications Architecture
Microwave Jounral article reprint on Software Defined Radio (SDR) technology, development tools for complex waveforms and radio applications in aerospace/defense and commercial applications.

專文 2011-04-24

PDF PDF 1.61 MB
Tackling the Mixed-signal Testing Challenges of SDR
Software-defined radios (SDR) utilize a combination of FPGAs, DSPs and analog/RF designs to achieve the radio’s system performance.

專文 2011-03-09