Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

1-10 из 10

Упорядочить:
Enabling Simulation and Test of Custom OFDM Signals
Orthogonal frequency division multiplexing (OFDM) has become attractive for many current and emerging commercial applications because it provides a combination of data throughput, scalability, and robustness.

Статья 2013-04-01

An Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms - TechBriefs Article
An article on Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms.

Статья 2013-02-01

Article: COTS Gear Generates Multi-Emitter Test Signals
This article discusses COTS test hardware and software being used to create multi-emitter test signals using ESL design simulation software and wideband AWGs

Статья 2012-09-27

Testing Radar and EW Systems for the Real-World
The solutions described in this Microwave Journal article do more than address a wide range of present and future radar systems: They also help overcome organizational hurdles.

Статья 2012-07-12

Using Software Defined Instruments to Address the Mixed-Signal Test Challenges of Today’s Software
Link to a NASA Tech Brief article which states to ensure successful operation of SDR designs requires use of modern instruments capable of bridging the digital-analog divide, while also addressing any challenges stemming from use of the SDR technology itself

Статья 2012-02-01

The Coming of Age of the Software Communications Architecture
Microwave Jounral article reprint on Software Defined Radio (SDR) technology, development tools for complex waveforms and radio applications in aerospace/defense and commercial applications.

Статья 2011-04-24

PDF PDF 1.61 MB
Tackling the Mixed-signal Testing Challenges of SDR
Software-defined radios (SDR) utilize a combination of FPGAs, DSPs and analog/RF designs to achieve the radio’s system performance.

Статья 2011-03-09

Defining a New Methodology for Radar System Design
Article from Microwave Product Digest, October 2010, discussing the use of analysis suites for the design of advanced digital signal processing techniques.

Тематические материалы 2010-10-01

Fundamentally Changing Nonlinear Microwave Design
Provides an overview of the invention and need for X-parameters to model the behavior of non-linear devices. This is an article was originally from Microwave Journal, Issue March 2010, Vol.53. No.3

Тематические материалы 2010-03-09

Flexible Software-Defined Test Instruments
This Article by Greg Jue presents the next generation of software defined test instruments; a key element in cost control, time to market, design flexibility and standards evolution.

Статья 2006-11-01

PDF PDF 1.95 MB