Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-10 sur 10

Tri:
Enabling Simulation and Test of Custom OFDM Signals
Orthogonal frequency division multiplexing (OFDM) has become attractive for many current and emerging commercial applications because it provides a combination of data throughput, scalability, and robustness.

Article 2013-04-01

An Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms - TechBriefs Article
An article on Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms.

Article 2013-02-01

Article: COTS Gear Generates Multi-Emitter Test Signals
This article discusses COTS test hardware and software being used to create multi-emitter test signals using ESL design simulation software and wideband AWGs

Article 2012-09-27

Testing Radar and EW Systems for the Real-World
The solutions described in this Microwave Journal article do more than address a wide range of present and future radar systems: They also help overcome organizational hurdles.

Article 2012-07-12

Using Software Defined Instruments to Address the Mixed-Signal Test Challenges of Today’s Software
Link to a NASA Tech Brief article which states to ensure successful operation of SDR designs requires use of modern instruments capable of bridging the digital-analog divide, while also addressing any challenges stemming from use of the SDR technology itself

Article 2012-02-01

The Coming of Age of the Software Communications Architecture
Microwave Jounral article reprint on Software Defined Radio (SDR) technology, development tools for complex waveforms and radio applications in aerospace/defense and commercial applications.

Article 2011-04-24

PDF PDF 1.61 MB
Tackling the Mixed-signal Testing Challenges of SDR
Software-defined radios (SDR) utilize a combination of FPGAs, DSPs and analog/RF designs to achieve the radio’s system performance.

Article 2011-03-09

Defining a New Methodology for Radar System Design
Article from Microwave Product Digest, October 2010, discussing the use of analysis suites for the design of advanced digital signal processing techniques.

Dossier 2010-10-01

Fundamentally Changing Nonlinear Microwave Design
Provides an overview of the invention and need for X-parameters to model the behavior of non-linear devices. This is an article was originally from Microwave Journal, Issue March 2010, Vol.53. No.3

Dossier 2010-03-09

Flexible Software-Defined Test Instruments
This Article by Greg Jue presents the next generation of software defined test instruments; a key element in cost control, time to market, design flexibility and standards evolution.

Article 2006-11-01

PDF PDF 1.95 MB