您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-17 / 17

排序:
Microwave Journal Article: Streamlining BER Simulation and Measurement
Bit Error Rate (BER) remains the ultimate quality metric for all communication systems. Emerging 4G systems like LTE specify throughput rate as a metric for system performance. These 4G systems add intelligence by using adaptive modulation based on channel quality, but under the hood, BER is measured while the modulation is adjusted.

專文 2013-07-12

Enabling Simulation and Test of Custom OFDM Signals
Orthogonal frequency division multiplexing (OFDM) has become attractive for many current and emerging commercial applications because it provides a combination of data throughput, scalability, and robustness.

專文 2013-04-01

An Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms - TechBriefs Article
An article on Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms.

專文 2013-02-01

Article: COTS Gear Generates Multi-Emitter Test Signals
This article discusses COTS test hardware and software being used to create multi-emitter test signals using ESL design simulation software and wideband AWGs

專文 2012-09-27

Design, simulation and measurement automation
Link to Electronic Products and Technology article discussing the marrying of both electronic design automation (EDA) tools and processes with measurement for system level design and verification.

專文 2012-08-10

Testing Radar and EW Systems for the Real-World
The solutions described in this Microwave Journal article do more than address a wide range of present and future radar systems: They also help overcome organizational hurdles.

專文 2012-07-12

Tackling MIMO Design and Test Challenges for 802.11ac WLAN
This article from Microwave Journal shows how the system engineer can use system simulation to help understand the design performance and design requirements needed to achieve transmitter system-level metrics such as EVM.

專文 2012-03-11

Using Software Defined Instruments to Address the Mixed-Signal Test Challenges of Today’s Software
Link to a NASA Tech Brief article which states to ensure successful operation of SDR designs requires use of modern instruments capable of bridging the digital-analog divide, while also addressing any challenges stemming from use of the SDR technology itself

專文 2012-02-01

Using SystemVue to Overcome 4G Challenges
EE Times design article (Part 2) on using SystemVue to overcome 4G challenges.

專文 2011-12-04

Integrated Solutions for Testing Wireless Communication Systems
IEEE Communications Magazine, Topics in Radio Communications article on SystemVue test solutions, June 2011.

專文 2011-06-02

PDF PDF 1.04 MB
The Coming of Age of the Software Communications Architecture
Microwave Jounral article reprint on Software Defined Radio (SDR) technology, development tools for complex waveforms and radio applications in aerospace/defense and commercial applications.

專文 2011-04-24

PDF PDF 1.61 MB
Multichannel scopes enable MIMO RF testing
This article discusses troubleshooting techniques with time-coherent multichannel scopes and 89600 VSA software to gain insight into error mechanisms affecting their hardware EVM performance and system-level RF transmitter performance budgets.

專文 2011-04-12

Tackling the Mixed-signal Testing Challenges of SDR
Software-defined radios (SDR) utilize a combination of FPGAs, DSPs and analog/RF designs to achieve the radio’s system performance.

專文 2011-03-09

Defining a New Methodology for Radar System Design
Article from Microwave Product Digest, October 2010, discussing the use of analysis suites for the design of advanced digital signal processing techniques.

專題報導 2010-10-01

Fundamentally Changing Nonlinear Microwave Design
Provides an overview of the invention and need for X-parameters to model the behavior of non-linear devices. This is an article was originally from Microwave Journal, Issue March 2010, Vol.53. No.3

專題報導 2010-03-09

Using a design-to-test capability for LTE MIMO
Article written for RF DesignLine by Keysight experts explains how system-level simulation helps engineers gain valuable insight into design sensitivities of LTE MIMO systems.

案例研究 2009-07-10

Flexible Software-Defined Test Instruments
This Article by Greg Jue presents the next generation of software defined test instruments; a key element in cost control, time to market, design flexibility and standards evolution.

專文 2006-11-01

PDF PDF 1.95 MB