您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依內容類型

1-3 / 3

排序:
A Refresher Course on Windowing and Measurements
In these days of digital instrumentation and PCs, it is easy to forget that physical phenomena are analog and that windows are not always operating systems. Windowing and digitization meet in the process of dynamic signal analysis. This Realtime Update article, Fall 1995 - Winter 1996, Hewlett...

專文 2007-02-22

PDF PDF 90 KB
Order Analysis of Rotating Machinery
This article from Realtime Update, Fall 1996 - Winter 1997, Hewlett-Packard, explains that analyzing the health and behavior of rotating machinery is a key application for dynamic signal analyzers (DSAs). Rotating machines produce repetitive vibrations and acoustic signals related to rotational...

專文 2007-02-22

PDF PDF 538 KB
Automated Data Acquisition and Analysis at the Benefield Anechoic Facility
Automated data acquisition and analysis methods at the Benefield Anechoic Facility have improved the test process.

案例研究 2001-04-05