Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-25 sur 67

Tri:
M8196A Arbitrary Waveform Generator - User's Guide
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

Manuel de l'utilisateur 2019-05-08

Getting Started with the 81133A/81134A Pulse Generator
This Getting Started Brochure helps you to quickly understand the operating principles and set up your first signals.

Guide de démarrage rapide 2019-04-03

M8195A Arbitrary Waveform Generator – User’s Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Manuel de l'utilisateur 2019-03-06

PDF PDF 3.86 MB
M8190A Arbitrary Waveform Generator - User's Guide
The M8190A is a 12 GSa/s Arbitrary Waveform Generator. It combines excellent signal fidelity with highest sampling rates. It offers up to 2 GSa waveform memory per channel and three different high bandwidth output paths to ideally address applications.

Manuel de l'utilisateur 2017-10-01

PDF PDF 4.98 MB
M8192A Synchronization Module for M8190A – User’s Guide
The M8192A synchronization module is used together with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator system with up to 12 analog channels and 24 marker outputs.

Manuel de l'utilisateur 2017-06-01

M8190A Arbitrary Waveform Generator - Getting Started Guide
The M8190A ensures accuracy up to 80 dBc SFDR. High dynamic range and excellent vertical resolution gives you confidence that you are testing your device, not the signal source.

Guide de démarrage rapide 2017-05-01

PDF PDF 1.04 MB
M8197A Synchronization Module for M8195A – User’s Guide
The M8197A synchronization module for up to 4 M8195A arbitrary waveform generator modules enables a fully synchronous, phase coherent multi-channel generator system with up to 16 analog channels.

Manuel de l'utilisateur 2016-07-01

M8196A Arbitrary Waveform Generator - Getting Started Guide
The M8196A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Manuel de l'utilisateur 2016-05-01

81195A Optical Modulation Generator Software User Guide
This document describes how to install and use the 81195A Optical Modulation Generator Software.

Manuel de l'utilisateur 2016-02-23

PDF PDF 9.29 MB
Fundamentals of Arbitrary Waveform Generation, AWG Primer - Reference Guide
This primer discusses characteristics and fundamentals of arbitrary waveform generation and the different implementations available in the market. It also shows examples how to generate digital, multi-level and PAM4 signals, wireless and modulated waveforms, multi-carrier as well as coherent optical signals.

Guide de références 2015-06-01

M8195A Arbitrary Waveform Generator - User's Guide (old version for rev. 1 hardware)
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Manuel de l'utilisateur 2015-05-01

N4980A Multi-Instrument BERT Software - User's Guide
The user's manual covers: setting up the system, system requirements, installation, operation, measurements, tools, and configurations.

Manuel de l'utilisateur 2015-02-04

Tips for Preventing Damage to N4974A and N4975A PRBS Generators
This document provides important information for preventing damage to N4974A and N4975A PRBS Generators.

Guide de références 2015-01-26

PDF PDF 218 KB
N495xA through N498xA Connector Care – Reference Guide
This document shows proper connector care and connection techniques for extending the life of devices.

Guide de références 2015-01-01

M8195A Arbitrary Waveform Generator – Getting Started Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Guide de démarrage rapide 2014-10-01

N4975A PRBS Generator 56 Gb/s - User's Guide
This manual is designed to familiarize users with the fundamental operations of the N4975A PRBS Generator 56 Gb/s.

Manuel de l'utilisateur 2014-04-01

N4974A PRBS Generator 44 Gb/s – User’s Guide
This manual is designed to familiarize users with the fundamental operations of the N4974A PRBS Generator 40 Gb/s.

Manuel de l'utilisateur 2014-04-01

PDF PDF 1.09 MB
81180B Arbitrary Waveform Generator - User's Guide
81180-91030 User's Guide for the 81180B Arbitrary Waveform Generator (AWG).

Manuel de l'utilisateur 2014-03-01

PDF PDF 7.40 MB
Understanding 802.11ad Physical Layer and Measurement Challenges Tutorial
View this 6-part recorded tutorial presented by Keysight experts for an overview of standards and market trends followed by an in-depth description of the physical-layer construction.

Manuel de l'utilisateur 2013-09-20

N4973A PRBS Generator 22 Gb/s User's Guide
This manual is designed to familiarize users with the fundamental operations of the N4973A PRBS Generator 22 Gb/s.

Manuel de l'utilisateur 2013-05-01

PDF PDF 1.19 MB
N4970A PRBS Generator 10 Gb/s - User's Guide
This manual is designed to familiarize users with the operation of the N4970A PRBS Generator 10 Gb/s with Integrated Clock.

Manuel de l'utilisateur 2013-05-01

PDF PDF 1.08 MB
N4971A Pattern Generator 13 Gb/s Getting Started Guide
Welcome to the Keysight N4971A Pattern Generator 13 Gb/s Getting Started Guide. This quick start guide will help you identify the contents of the shipping package, perform a quick functional check of the product, and guide you on where to find more information and support for the N4971A.

Guide de démarrage rapide 2012-12-01

PDF PDF 426 KB
N4971A Pattern Generator 13 Gb/s User's Guide
The user's manual covers: setting up the system, operation, applications, performance specifications, remote operation, and warranty/product service.

Manuel de l'utilisateur 2012-12-01

PDF PDF 2.38 MB
N4971A Pattern Utility User Guide
The N4971A Pattern Utility software is a pattern editor included with the N4971A Pattern Generator 13 Gb/s.

Manuel de l'utilisateur 2012-08-01

81180A Arbitrary Waveform Generator User's Guide

Manuel de l'utilisateur 2011-12-01

PDF PDF 4.85 MB

1 2 3 Page suivante