这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 67

排序:
M8196A Arbitrary Waveform Generator - User's Guide
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

用户手册 2019-05-08

Getting Started with the 81133A/81134A Pulse Generator
This Getting Started Brochure helps you to quickly understand the operating principles and set up your first signals.

迅速开始指南 2019-04-03

M8195A Arbitrary Waveform Generator – User’s Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

用户手册 2019-03-06

PDF PDF 3.86 MB
M8190A Arbitrary Waveform Generator - User's Guide
The M8190A is a 12 GSa/s Arbitrary Waveform Generator. It combines excellent signal fidelity with highest sampling rates. It offers up to 2 GSa waveform memory per channel and three different high bandwidth output paths to ideally address applications.

用户手册 2017-10-01

PDF PDF 4.98 MB
M8190A Arbitrary Waveform Generator - Getting Started Guide
The M8190A ensures accuracy up to 80 dBc SFDR. High dynamic range and excellent vertical resolution gives you confidence that you are testing your device, not the signal source.

迅速开始指南 2017-05-01

PDF PDF 1.04 MB
M8196A Arbitrary Waveform Generator - Getting Started Guide
The M8196A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

用户手册 2016-05-01

用于 M8195A 的 M8197A 同步模块 ― 用户指南
M8197A 同步模块支持多达 4 个 M8195A 任意波形发生器模块,使具有 16 个模拟通道的相位相干多通道发生器系统实现完全的同步。

用户手册 2016-04-19

81195A Optical Modulation Generator Software User Guide
This document describes how to install and use the 81195A Optical Modulation Generator Software.

用户手册 2016-02-23

PDF PDF 9.29 MB
M8195A 任意波形发生器――用户指南(适用于修订版 1 硬件的旧版本)
M8195A 是一款 65 GSa/s 任意波形发生器,具有业界最高的速度、带宽和通道密度。它能够灵活地生成速率达 32 Gbaud 的信号,并为器件极限测试提供纯净的失真信号。

用户手册 2015-05-01

Tips for Preventing Damage to N4974A and N4975A PRBS Generators
This document provides important information for preventing damage to N4974A and N4975A PRBS Generators.

参考指南 2015-01-26

PDF PDF 218 KB
M8195A 任意波形发生器 — 入门指南
M8195A 是一款 65 GSa/s 任意波形发生器,具有业界最高的速度、带宽和通道密度。它能够灵活地生成速率达 32 Gbaud 的信号,并为器件极限测试提供纯净的失真信号。

迅速开始指南 2014-10-01

任意波形生成基础,AWG 入门教程
此入门教程探讨了任意波形生成的特点和基础知识,以及市场上现有的各种实施方法。它还举例说明了如何生成数字信号、多电平信号、PAM4 信号、无线波形和调制波形、多载波以及相干光信号。

参考指南 2014-08-01

N4974A PRBS Generator 44 Gb/s – User’s Guide
This manual is designed to familiarize users with the fundamental operations of the N4974A PRBS Generator 40 Gb/s.

用户手册 2014-04-01

PDF PDF 1.09 MB
81180B Arbitrary Waveform Generator - User's Guide
81180-91030 User's Guide for the 81180B Arbitrary Waveform Generator (AWG).

用户手册 2014-03-01

PDF PDF 7.40 MB
N495xA 至 N498xA 连接器维护—参考指南
此文档显示了正确的连接器维护和连接方法,旨在帮助用户延长器件使用寿命。

参考指南 2014-02-01

N4980A 多仪器 BERT 软件——用户指南
用户手册内容包括:设置系统、系统要求、安装、运行、测量、工具和配置。

用户手册 2014-02-01

M8192A——M8190A 同步模块——用户指南
M8192A 同步模块与 2 至 6 个 M8190A 模块搭配使用,可以构建一个完全同步的相位相干多通道发生器系统,支持 12 个模拟通道和 24 个游标输出。

用户手册 2013-12-01

Understanding 802.11ad Physical Layer and Measurement Challenges Tutorial
View this 6-part recorded tutorial presented by Keysight experts for an overview of standards and market trends followed by an in-depth description of the physical-layer construction.

用户手册 2013-09-20

N4970A PRBS Generator 10 Gb/s - User's Guide
This manual is designed to familiarize users with the operation of the N4970A PRBS Generator 10 Gb/s with Integrated Clock.

用户手册 2013-05-01

PDF PDF 1.08 MB
N4984A 分时器――用户指南
此手册旨在使用户熟悉 N4984A 分时器的基本操作。

用户手册 2013-05-01

N4973A PRBS Generator 22 Gb/s User's Guide
This manual is designed to familiarize users with the fundamental operations of the N4973A PRBS Generator 22 Gb/s.

用户手册 2013-05-01

PDF PDF 1.19 MB
N4971A Pattern Generator 13 Gb/s Getting Started Guide
Welcome to the Keysight N4971A Pattern Generator 13 Gb/s Getting Started Guide. This quick start guide will help you identify the contents of the shipping package, perform a quick functional check of the product, and guide you on where to find more information and support for the N4971A.

迅速开始指南 2012-12-01

PDF PDF 426 KB
N4971A Pattern Generator 13 Gb/s User's Guide
The user's manual covers: setting up the system, operation, applications, performance specifications, remote operation, and warranty/product service.

用户手册 2012-12-01

PDF PDF 2.38 MB
N4971A 码型实用程序用户指南
N4971A 码型实用程序是一款码型编辑器软件,包含在 N4971A 码型发生器(13 Gb/s)中

用户手册 2012-08-01

81180A Arbitrary Waveform Generator User's Guide

用户手册 2011-12-01

PDF PDF 4.85 MB

1 2 3 下一页