Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 377

Sort:
Vídeo - Disparando e Decodificando o Barramento ARINC 429
Utilizando a opção DSOX3AERO dos Osciloscópios da Série 3000X

Vídeo Instrucional 2021-05-21

ADS Videos on YouTube
Advanced Design System (ADS) Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Demonstração 2019-11-26

DDR Simulation with Memory Designer and SIPro
Simulating your DDR4 or DDR5 memory design is much easier with Keysight’s new workflow. This video will demonstrate an EM extraction of a PCB with SIPro, perform a Signal Integrity system-level analysis, and then a DDR compliance test in PathWave ADS Memory Designer.

Demonstração 2019-11-21

5G NR Field Measurements – Beam Footprints Visualized in 3D
Keysight's 3D Visualizer is used to display 5G NR beams in a 3D environment to view which real-world elements are blocking the signal and degrading the network quality.

Demonstração 2019-11-14

Nemo Outdoor - Field Testing with 12 Mobile Devices
Keysight’s Nemo Outdoor supports field measurements with up to 12 mobile devices simultaneously.

Demonstração 2019-11-11

Understand the quality and performance of your live 5G NR network with Keysight’s Nemo solutions
Keysight provides handheld and drive test measurement solutions for all possible 5G NR use cases.

Demonstração 2019-10-29

SystemVue Video Library
SystemVue Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Demonstração 2019-10-15

Keysight ABL Flow from Zuken CR-8000
The Advanced Design System (ADS) board link enables a smooth transition from your Zuken flow to Keysight’s Pathwave ADS for simulation and analysis. Watch this video to learn how to use the ABL link for a SIPro or PIPro simulation.

Demonstração 2019-09-06

RF GaN Device Models and Extraction Techniques
This presentation was recorded at IMS 2019. The Workshop covers the market trends, technology and challenges in using Gallium Nitride (GaN) devices.

Demonstração 2019-08-30

Keysight InfiniiVision Oscilloscope Software Packages
Increase your probability of capturing bus errors with hardware-based serial decoding. Make informed decisions with mask testing, Bode plots, jitter analysis, and more. Further your analysis with symbolic decoding, lister display, and dual-bus time-interleaved decoding.

Demonstração 2019-08-27

3D Visualization of 5G NR Beams and KPIs
With Keysight's 3D Visualizer you can view 5G NR beams and KPIs on a 3D map.

Demonstração 2019-08-21

Live 5G NR Measurements in New York with Nemo Handy
Using Keysight’s handheld measurement solution Nemo Handy to measure and analyze a live 5G NR network in New York.

Demonstração 2019-08-14

Taking 5G Network Testing to Another Level with Nemo Handy and Nokia Drone
The 5G NR support in Nemo Handy enables mobile network operators and network vendors to test the advanced features and performance of 5G NR networks both outdoors and in busy and crowded indoor spaces.

Demonstração 2019-07-16

Nemo Handy Running on Samsung Galaxy S10 5G Mobile Device
The 5G NR support in Nemo Handy enables operators and network vendors to test the advanced features and performance of 5G NR networks, for example, in busy and crowded indoor spaces.

Demonstração 2019-06-28

Keysight RFPro in ADS for EM-Circuit Co-Simulation
Keysight RFPro simplifies EM-Circuit co-simulation for the design of RF Modules, MMIC, RFIC and RF Board.

Demonstração 2019-03-29

5G NR drive testing and benchmarking with Nemo Intelligent Device Interface
Nemo Intelligent Device Interface is a new device control solution for QoS and QoE measurements. It enables the benchmarking and drive testing of all cellular technologies ranging from legacy 2G to 5G NR and is easily expandable from a single handheld unit to a large-scale benchmarking system.

Demonstração 2019-02-20

Nemo Handy is Ready for 5G NR
First 5G NR measurements performed with Nemo Handy running on Qualcomm X50 5G NR test terminal.

Demonstração 2019-02-05

5G NR Field Measurements with Nemo Outdoor and Qualcomm X50 Modem
5G NR field measurement results with Nemo Outdoor being connected to Qualcomm X50 5G NR test terminal. Detailed run-through of analyzing 4G and 5G network data simultaneously.

Demonstração 2019-02-05

Workspace Management in ADS 2019
Learn about some of the new workspace management features that are part of Advanced Design System (ADS) 2019.

Demonstração 2019-01-29

5G NR Drive Test in Elisa Network
5G NR coverage measurements help to understand the differences between 5G NR and 4G deployments and the impact of having both technologies on the same sites. Elisa is a leader in the implementation of 5G NR in Finland and Estonia. Together with Keysight, Elisa conducts early 5G NR field measurements.

Demonstração 2019-01-19

Datalink Add-on in ADS 2019
Learn how to use the Datalink Add-on feature in Advanced Design System (ADS) 2019 which enables advanced data analysis directly from Data Display using Python.

Demonstração 2019-01-03

Avoidance Routing in ADS 2019
Learn how to use the Avoidance Routing feature in Advanced Design System (ADS) 2019 to automatically build DRC-compliant RF Module and Package Designs

Demonstração 2019-01-03

5G NR Beam Coverage and Quality Field Measurement with Nemo Solutions
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.

Demonstração 2018-12-03

5G NR Beam Coverage and Quality Field Measurement with Nemo Solutions
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.

Demonstração 2018-12-03

Keysight EEsof EDA Videos on YouTube
YouTube channel of Keysight EEsof EDA Videos

Demonstração 2018-11-26

1 2 3 4 5 6 7 8 9 10 ... Avançar