検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

絞込み

絞込みのリセット

コンテンツのタイプ

1-9 / 9

並べ替え
How to use AWG measurements to help with PAM-4 implementation
Learn how to use an arbitrary waveform generator and scopes to measure and analyze PAM-4 signals. Elements include transitioning from NRZ to PAM-4 signals, influencing the shape of the eye and the resulting spectral behavior, adding distortions to see receiver response, adding pre-distortion, and embedding your channel.

デモ 2016-02-29

Realistic Ultra Wideband Radar Signal - Demo
Testing of radar systems can be extremely time-consuming and expensive. Radar transceivers must be designed and tested with realistic environment and jamming scenarios, which often involve costly outdoor ranges, chambers, and real-time hardware simulators.

デモ 2013-11-25

33521Aおよび33522Aファンクション/任意波形発生器の紹介ビデオ
確度および柔軟性が向上した33521Aおよび33522Aファンクション/任意波形発生器の詳細については、製品概要(Product Overview)ビデオおよび機能紹介ビデオをご覧ください。

デモ 2012-11-21

Keysight 81180A Pulse Pattern Generator Video
Keysight 81180A Pulse Pattern Generator Video

デモ 2011-12-07

WMF WMF 6.45 MB
New AWG M8190A Video
New AWG M8190A Video

デモ 2011-11-08

FILE FILE 12.66 MB
AWG M8190Aの短いビデオ
AWG M8190Aの短いビデオ

デモ 2011-09-06

81180A Video Demos
These short web based demos show the versatility of the 81180A and some useful application hints.

デモ 2010-04-12

33220Aファンクション・ジェネレータの基本操作とバッテリ評価のビデオ・デモ
ファンクション・ジェネレータ 33220Aの基本操作とカメラ・バッテリ性能評価のビデオ・デモをご覧いただけます。

デモ 2008-06-04

33250A Demonstration
Learn more about the Keysight 33250A features by reviewing this flash demonstration.

デモ 2002-06-19