Support technique
Mesure Electronique
Affiner la liste
Par type de contenu
- Document Library
- Démos
- Démonstration de base (164)
- Vidéos pratiques (14)
- Visite de produits (10)
Par catégorie de produit
- Démos
26-50 sur 188
Product demonstration of Keysight Automotive Ethernet Link Segment Solution
Video demonstration and showcase of Keysight harness and connection test solution for automotive Ethernet.
Démonstration de base 2018-09-21 |
|
Keysight eCall/ERA-GLONASS conformance test solution
Brief video demonstration and explanation of Keysight’s eCall/ERA-GLONASS test solution.
Démonstration de base 2018-09-21 |
|
Keysight DSRC Coc Certification Solution
Video demonstration of Keysight solution for dedicated short range communication testing.
Démonstration de base 2018-09-21 |
|
Product demonstration of Keysight Automotive Ethernet Transmit test Solution
Video demo of Keysight Transmit test solution for 100BASE-T1 automotive Ethernet.
Démonstration de base 2018-09-21 |
|
NB-IoT and LTE-M Field Measurements with Keysight Nemo IoT Measurement Solutions
Démonstration de base 2018-09-11 |
|
Introduction to Keysight Automotive and Energy Solutions – Automotive Customer Centers
Démonstration de base 2018-08-27 |
|
MX0100A instructional demo
Démonstration de base 2018-07-29 |
|
Handheld IoT Network Coverage Verification with Nemo IoT Meter
Démonstration de base 2018-06-26 |
|
Unattended Drive Test Measurements with Nemo Autonomous Probe
Nemo Autonomous Probe enables cost-effective, remote-controlled measurements without the need for a supervising drive test engineer on the field.
Démonstration de base 2018-06-13 |
|
NB-IoT Live Field Measurement with Nemo Outdoor and Nemo Analyze
This video introduces Keysight´s Nemo measurement solution for NB-IoT and LTE Cat-M1.
Démonstration de base 2018-03-29 |
|
In-building measurements and automated location mapping with Nemo Walker Air & Nemo Handy
Démonstration de base 2018-02-20 |
|
Automotive Radar Test Solution on YouTube
Démonstration de base 2018-02-12 |
|
Automotive Ethernet Link Segment Compliance on YouTube
Démonstration de base 2018-02-09 |
|
Automotive Ethernet Transmit Compliance on YouTube
Démonstration de base 2018-02-09 |
|
Keysight Automotive Radar Test Solution
A coherent and future-ready automotive radar test solution with precise verification of mmWave radar signals can ensure your design performs at it's best in preventing accidents and saving lives on the road.
Démonstration de base 2018-01-23 |
|
Remotely managed route for drive testing and turn-by-turn navigation with Nemo Cloud
Démonstration de base 2017-12-15 |
|
T5510S Cellular and Wifi Emulation Verification Solution
Démonstration de base 2017-12-12 |
|
ECOC 2017 Demo: Fast, automated 400G optical receiver compliant test
PAM-4 signaling at 26 and 53 Gbaud lane rates leads to new IEEE 802.3 specifications that require new and comprehensive test procedures. Receiver test requires a precise optical stressed signal, which is automatically calibrated with a Keysight solution based on the M8040A.
Démonstration de base 2017-09-27 |
|
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.
Démonstration de base 2017-08-17 |
|
In-building Benchmarking with Nemo Walker Air and Nemo Cloud
Remote managed E2E RF-measurements - Using Nemo Walker Air with Nemo Cloud enables one person with the necessary know-how to locally create and configure the measurement project, determine necessary KPIs, monitor the project progress ad results in real time, and further analyze the results after post-processing.
Démonstration de base 2017-07-21 |
|
Keysight HSD Youtube
View the Keysight HSD video
Démonstration de base 2017-07-06 |
|
Nemo 5G Measurement Solution YouTube Video
Keysight’s Nemo 5G measurement solution provides a complete measurement system for sub 6GHz and millimeter wave (mm-wave) propagation
Démonstration de base 2017-06-06 |
|
Electronic Calibration (ECal) Modules for Network Analyzers
The electronic calibration (ECal) modules provide calibration coverage across the complete frequency ranges of the FieldFox, 8753, ENA and PNA series network analyzers.
Démonstration de base 2017-04-25 |
|
E6650A EXF Wireless Test Set for Femtocell You Tube
E6650A EXF Wireless Test Set for Femtocell You Tube
Démonstration de base 2017-03-15 |
|
Nemo Walker Air - Efficient and Light-Weight Carry-On Wireless Network Measurement Tool
Nemo Walker Air is a portable tool for indoor benchmarking and multi-technology measurements.
Démonstration de base 2017-01-31 |
|
Précédente 1 2 3 4 5 6 7 8 Page suivante