您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

126-150 / 185

排序:
De-embedding demo using InfiniiSim-DCA
This 7 minute video documents a de-embedding measurement using InfiniiSim-DCA for the 86100C DCA-J

使用說明影片 2011-11-01

WMF WMF 38.44 MB
N1010A FlexDCA 示波器應用程式安裝指令
請觀看 5 分鐘影片,以了解如何下載和安裝 Keysight N1010A FlexDCA 示波器應用程式。影片中並說明,如果想嘗試這些進階功能,您可取得 30 天試用授權。

使用說明影片 2011-11-01

86100D - Parallel Testing of Optical Transceivers
This video will show that testing optical transceivers in parallel is an important approach to reducing the cost of test and can dramatically reduce the amount of equipment required to build a high volume productions line.

使用說明影片 2011-07-26

86100D - Lowest Cost of Optical Transceiver Test
Explore major cost of test reduction ideas using the Eye Mask Hit Ratio Technique and the Auto Mask Margin function. Achieve dramatic efficiency improvement in optical transmitter eye-mask testing.

使用說明影片 2011-05-05

Self-diagnosing Switch Matrix
Self-diagnosing Switch Matrix

基本展示 2011-02-16

FieldFox RF 分析儀 – 完整影片,包含下列主題 (8:38)
個 8 分鐘的影片探討可用 FieldFox 執行的應用,以及纜線與天線分析儀、頻譜分析儀、功率錶、網路分析儀及向量電壓計等五種量測模式。

基本展示 2010-11-09

Keysight Silicon Nail 可擴大測試範圍

基本展示 2010-11-09

InfiniiMax III browser maintenance video
Tutorial on proper maintenance for the N5445A browser probe head

使用說明影片 2010-06-24

QT QT 18.95 MB
InfiniiMax III solder-in basics video
Tutorial video on the N5441A solder-in probe head basics

使用說明影片 2010-06-24

QT QT 29.83 MB
86100D DCA-X Overview
This 5 minute video provides an overview of the 86100D DCA-X wide-bandwidth oscilloscope.

產品導覽 2010-06-16

WMF WMF 12.74 MB
InfiniiMax III fixture basics video
Tutorial video on the fixture basics for the N5443A Cal/deskew fixture

使用說明影片 2010-05-24

QT QT 24.08 MB
FieldFox Flash Demo
A 90-second video demonstrating the rugged outdoor-designed packaging of FieldFox and the various operating modes: cable and antenna analyzer, spectrum analyzer, network analyzer, power meter, and vector voltmeter.

基本展示 2010-05-14

Virtual Try Demo for U1240 Series DMMs
Includes functions available in the U1242A and U1242B, and application examples for quick checks and fixes in the installation and maintenance of facilities.

基本展示 2010-05-11

InfiniiMaxIII N5445A Differential Browser Usage Demo
InfiniiMaxIII N5445A Differential Browser Usage Demo

使用說明影片 2010-05-05

QT QT 31.23 MB
InfiniiMaxIII Strain relieving techniques Demo
InfiniiMaxIII Strain relieving techniques Demo

使用說明影片 2010-05-05

QT QT 23.87 MB
InfiniiMaxIII N5439A ZIF Probe Heads Demo
InfiniiMaxIII N5439A ZIF Probe Heads Demo

產品導覽 2010-05-05

QT QT 24.78 MB
InfiniiMaxIII N5439A ZIF Tips Demo
Keysight InfiniiMaxIII N5439A ZIF Tips Demo

產品導覽 2010-05-04

Video demo: How to use N2884A fine-wire probe tip

基本展示 2010-01-13

Dual Polarization Signal Without Polarization Alignment
Download the Windows Media file.

基本展示 2009-09-11

MP4 MP4 10.84 MB
DP-QPSK Dual Polarization and BER Demo with the N4391A Optical Modulation Analyzer
Download the Windows Media file.

基本展示 2009-09-11

WMF WMF 4.36 KB
TDMS Vehicle Classification & Incident Detection
By clicking you will leave Keysight.com

基本展示 2009-07-06

TDMS Introduction & Basics
By clicking you will leave Keysight.com

基本展示 2009-07-06

TDMS System Capabilities & Flexibility
By clicking you will leave Keysight.com

基本展示 2009-07-06

TDMS Traffic Monitoring Demonstration
By clicking you will leave Keysight.com

基本展示 2009-07-06

Introduction to i3070
See the exciting features available on the Keysight Medalist i3070 07.00p. Click the link above to view a Flash Presentation on the i3070 In-Circuit Tester.

基本展示 2009-06-25

ZIP ZIP 35.84 KB

上一個 1 2 3 4 5 6 7 8 下一頁