您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

101-125 / 186

排序:
Keysight VEE 多媒體示範短片
These videos will help you get started using Keysight VEE Pro quickly and easily.

基本展示 2013-10-15

Hi-speed USB Signal Quality Testing Using a Keysight InfiniiVision 4000 X-Series Oscilloscope
This video shows how to perform a series of USB signal quality pre-compliance tests using a Keysight InfiniiVision 4000 X-Series oscilloscope.

使用說明影片 2013-09-26

MOV MOV 37 MB
N6467A BroadR-Reach Compliance Application
This video shows how the N6467A BroadR-Reach automotive Ethernet compliance application software can speed your automotive testing.

產品導覽 2013-09-18

Overcome PCB Loss and Deliver a Clean Eye Using Keysight's 32Gb/s Pattern Generator
This video demonstrates the value of a pattern generator with integrated 5-tap de-emphasis when dealing with cable, connector, PCB board material, and other losses. With de-emphasis, the frequency-dependent loss can be compensated for and the test equipment can deliver a clean open eye to the DUT

基本展示 2013-07-18

E6607C EXT Multiport Wireless Communications Test Set Demo Videos on YouTube
Explore YouTube for videos on the E6607C EXT multiport wireless communications test set.

基本展示 2013-06-10

Control GPIB, USB and RS-232 instruments easily | E5810B LAN/GPIB/USB Gateway - Youtube
Connect up to 14 GPIB instruments, up to four USB instruments (via self-powered hub) and an RS-232 instrument with the new E5810B gateway. This quick start video provides a brief demonstration on the gateway, showcasing the model’s key features, the hardware at a glance, configuring the E5810B and much more.

產品導覽 2013-05-20

N2750A InfiniiMode Series Active Differential Probes
The N2750A Series of InfiniiMode differential probes are a new generation of low-cost differential active probes compatible with Keysight Infiniium oscilloscope’s AutoProbe interface.

基本展示 2013-04-26

MOV MOV 30.05 KB
Manufacturing and optical 10G transceiver test with the Keysight N4962A serial BERT 12.5 Gb/s
Manufacturing and optical 10G transceiver test with the Keysight N4962A serial BERT 12.5 Gb/s

基本展示 2013-04-19

Reduce crosstalk testing time and uncover hidden problems with delay sweep and the Keysight N4965A
Reduce crosstalk testing time and uncover hidden problems with delay sweep and the Keysight N4965A

基本展示 2013-04-19

Subscribe to our KeysightPhotonicTest YouTube channel for videos of our BERTs!
Subscribe to our KeysightPhotonicTest YouTube channel for videos of our BERTs!

基本展示 2013-04-18

GPIB, USB, RS-232 Connectivity over LAN | Troubleshooting with E5810B LAN/GPIB/USB Gateway - Youtube
Learn basic troubleshooting tips on some of the connectivity issues you might face with the E5810B LAN/GPIB/USB gateway, which include LAN connectivity issues, web access issues, how to retrieve a forgotten password, problems with communicating with connected instruments and much more. This instrument control product provides connectivity to GPIB, USB and RS-232 instruments and comes with a built-in LCD display for quick and easy setup and configuration.

使用說明影片 2013-04-02

Keysight Photonic Test - Youtube
Keysight Photonic Test - Youtube (CLP 2307403) / Tunable Laser Source

基本展示 2013-02-22

How-to-Video: Keysight Battery Drain Demo: Seamless Measurement Ranging on the N6781A - YouTube
Keysight Battery Drain Demo: Seamless Measurement Ranging on the N6781A.

使用說明影片 2013-02-05

Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube
Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube

基本展示 2013-01-29

E6607 EXT Wireless Communications Test Set Demo Videos on YouTube
Explore YouTube for videos on the E6607A and E6607B EXT wireless communications test set.

基本展示 2012-12-14

N4391A Optical Modulation Analyzer Video Demo

基本展示 2012-08-28

Explore the Powerful Capabilities of the New 86100C DCA-J
Explore the Powerful Capabilities of the New 86100C DCA-J

產品導覽 2012-07-11

86100D DCA-X High-Performance Sampling Oscilloscopes Video
This 5 minute video provides an overview of the Keysight 86100D DCA-X wide-bandwidth oscilloscope.

基本展示 2012-04-30

N9912A FieldFox RF 分析儀展示影片
Keysight N9912A FieldFox RF 分析儀是全球整合度最高的手持式分析儀, 可用於纜線與天線分析儀、頻譜分析儀、干擾分析儀、功率錶、網路分析儀、計頻器,以及連續波信號源。

基本展示 2012-02-01

You Tube Redirector: Tips and tricks to troubleshooting with a DMM
See the 34133A probes in action with a benchtop DMM.

基本展示 2012-01-12

AFM Image Library

基本展示 2012-01-11

FE-SEM Image Library

基本展示 2012-01-11

PXI Product on YouTube
PXI Product on YouTube

基本展示 2011-12-22

Smart Harmonic Mixers

基本展示 2011-12-20

適用於 Keysight 34980A 的 BenchLink Data Logger 軟體短片
此短片為您展示 BenchLink 軟體的主要功能,並為您介紹該軟體如何快速及輕易地設定與執行資料記錄實驗。

基本展示 2011-12-20

上一個 1 2 3 4 5 6 7 8 下一頁