这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-6 / 6

排序:
PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

产品资料 2019-07-01

PDF PDF 917 KB
是德科技 Propsim F8 信道仿真器
是德科技 Propsim F8 信道仿真器

产品资料 2017-10-27

是德科技 Propsim F32 信道仿真器 6 GHz
是德科技 Propsim F32 信道仿真器 6 GHz

产品资料 2017-10-27

是德科技 Propsim FS8 信道仿真器 6 GHz
是德科技 Propsim FS8 信道仿真器 6 GHz

产品资料 2017-10-27

Propsim F32 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 2.7GHz covering key features and specifications

产品资料 2016-07-20

PDF PDF 805 KB
Propsim FS8 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 2.7GHz covering key features and specifications

产品资料 2016-07-20

PDF PDF 785 KB