検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-25 / 109

並べ替え
Keysight Streamline Series USB Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the P500xA Series USB Vector Network Analyzer.

データシート 2019-11-27

M980xA Series PXIe Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the M980xA Series PXIe Vector Network Analyzer.

データシート 2019-11-22

Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

データシート 2019-11-22

M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

データシート 2019-11-08

PDF PDF 1.91 MB
M9601A PXIe Precision Source/Measure Unit - Data Sheet
Keysight's M9601A high-performance PXIe SMU enables faster precise dynamic measurement from DC to 20 μs pulse, output up to 210 V/315 mA, and 10 fA resolution.

データシート 2019-11-06

M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3202A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming.

データシート 2019-11-06

PDF PDF 1.78 MB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

データシート 2019-11-06

PDF PDF 1.02 KB
M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

データシート 2019-11-01

M3201A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3201A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming

データシート 2019-10-31

PDF PDF 1.74 MB
M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

データシート 2019-10-31

PDF PDF 1.54 MB
M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

データシート 2019-10-31

PDF PDF 1.87 MB
M3100A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

データシート 2019-10-31

PDF PDF 1.53 MB
M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

データシート 2019-10-10

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

技術概要 2019-10-08

PDF PDF 728 KB
Interface Modules and Adapters for PXI and AXIe Systems - Data Sheet
This document provides technical specifications, characteristics and other information about the series of PCIe host desktop adapters and PXI chassis system and cable modules

データシート 2019-08-26

M9336A PXIe I/Q Arbitrary Waveform Generator - Data Sheet
The M9336A PXIe arbitrary waveform generator provides multiple independent or synchronized signal outputs with exceptional performance in a single PXIe slot.

データシート 2019-04-05

M9341A PXIe Digital I/O - Data Sheet
The Keysight M9341A Digital I/O with the 24-bit digital I/O connector and triggering ports provides communication signals between the PXI Vector Network Analyzer (VNA) installed in the same PXI chassis

データシート 2019-02-25

PDF PDF 2.57 MB
M9018B and M9019A PXIe 18-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9018B and M9019A PXIe 18-slot Chassis.

データシート 2019-02-18

IOLS Technical Data Sheet

技術概要 2018-11-02

PDF PDF 2.74 MB
M937xA PXIe Vector Network Analyzer Modules - Data Sheet and Technical Specs
Data sheet and Technical Specs for the M937xA PXIe Vector Network Analyzer module.

データシート 2018-10-05

PDF PDF 1.90 MB
BG1000A Audio Measurement Library - Technical Overview
BG1000A Audio Measurement Library provides powerful audio analysis functions for software developers. It allows users to perform complex audio measurements using data captured from Audio Analyzer, Digitizer and other hardware. It enables fast and easy software development of any applications which require audio analysis.

技術概要 2018-08-15

PDF PDF 177 KB
M9186A PXI Voltage Current Souce Data Sheet
The M9186A is a two-slot, PXI based V/I source module that enables the sourcing of a voltage and measurement of the resultant current, or sourcing a current and measuring the resultant voltage.

データシート 2018-08-06

LTE、LTE-Advanced FDD/TDD、およびNB-IoT/eMTC FDD Xシリーズ測定アプリケーション、マルチタッチUI
LTE/LTE-Advanced FDD/TDDおよびNB-IoT/eMTC FDD測定アプリケーションを使用すれば、マルチタッチUIを備えたXシリーズ シグナル・アナライザを規格に準拠したRFトランスミッターテスターとして使用することができます。また、RFコンフォーマンス測定をワンボタンですばやく行えるので、基地局(eNB)やユーザー機器(UE)を簡単にデザイン/評価/製造できます。この測定アプリケーションは3GPP規格に厳密に準拠しているので、最先端のデザインと製造の課題に対応 できます。

技術概要 2018-06-26

PathWave FPGA Programming Environment
PathWave FPGA enables engineers of all FPGA skill levels to add logic, control, and combinatorial routines to a wide range of Keysight instruments.

データシート 2018-06-13

PXIe Chassis Specification Guide
This 24 page PDF document contains detailed technical specifications and characteristics of the M9010A, M9018B, and M9019A PXIe Chassis.

データシート 2018-05-03

PDF PDF 827 KB

1 2 3 4 5 次へ