検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-25 / 332

並べ替え
Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

データシート 2019-06-28

Keysight S9100A 5G Base Station Manufacturing Test Solution - Data Sheet
Data sheet for Keysight S9100A 5G Base Station Manufacturing Test Solution

データシート 2019-06-13

PDF PDF 591 KB
Streamline Series P9336A USB I/Q Arbitrary Waveform Generator Generator - Data Sheet
Keysight Streamline Series: Exceptional performance in a small package. Compact USB arbitrary waveform generator provides 3 independent or synchronized signal outputs with flexibility and performance.

データシート 2019-05-30

PDF PDF 2.84 MB
U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

データシート 2019-05-13

PDF PDF 3.56 MB
U2600A Series USB Modular Isolated Digital I/O Devices - Data Sheet
This is the datasheet for the U2600A Series USB Modular Isolated Digital I/O Devices which provides up to eight channels with 64-bit high-density opto-isolated digital input and digital output.

データシート 2019-05-13

PDF PDF 2.44 MB
U2722A/U2723A USB Modular Source Measure Unit - Data Sheet
This datasheet contains the key features, specifications and ordering information of the U2722A/U2723A USB source measure unit.

データシート 2019-05-10

PDF PDF 2.50 MB
Keysight Streamline Series USB Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the P500xA Series USB Vector Network Analyzer.

データシート 2019-05-04

PDF PDF 2.10 MB
N6820ES Signal Surveyor 4D Software - Technical Overview
Surveyor 4D is spectrum monitoring software capable of automating signal search, location and survey. Its powerful triggering and alarm functions are unrivaled in the commercial monitoring industry.

技術概要 2019-04-30

PDF PDF 2.92 MB
M980xA Series PXIe Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the M980xA Series PXIe Vector Network Analyzer.

データシート 2019-04-18

PDF PDF 4.39 MB
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

データシート 2019-04-10

PDF PDF 1.23 MB
M9336A PXIe I/Q Arbitrary Waveform Generator - Data Sheet
The M9336A PXIe arbitrary waveform generator provides multiple independent or synchronized signal outputs with exceptional performance in a single PXIe slot.

データシート 2019-04-05

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

技術概要 2019-04-03

PDF PDF 728 KB
M8049A ISI Channel Boards Master Your Next Designs - Data Sheet
The M8049A ISI channel boards can be used to emulate channel loss in receiver test setups. The boards are designed to be used to emulate channel loss for data rates of >=32 Gb/s for PCIe-G5 standards.

データシート 2019-03-21

PDF PDF 2.44 MB
M9341A PXIe Digital I/O - Data Sheet
The Keysight M9341A Digital I/O with the 24-bit digital I/O connector and triggering ports provides communication signals between the PXI Vector Network Analyzer (VNA) installed in the same PXI chassis

データシート 2019-02-25

PDF PDF 2.57 MB
M9018B and M9019A PXIe 18-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9018B and M9019A PXIe 18-slot Chassis.

データシート 2019-02-18

34980A Multifunction Switch/Measure Unit Summary
Compact, economical one-box solution for medium to high-density switch/measure applications in design verification, automated test and data acquisition.

技術概要 2019-01-28

PDF PDF 1.49 MB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

データシート 2019-01-24

Keysight DAQ970A データ収集システム
高性能・低価格なデータ収集システム

技術概要 2018-12-17

M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

データシート 2018-12-10

PDF PDF 2.38 MB
DAQ970A Data Acquisition 3D Model, STEP Format
This is a STEP format 3D Model of the DAQ970A Data Acquisition.

技術概要 2018-12-05

ZIP ZIP 5.95 MB
M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

データシート 2018-11-08

PDF PDF 792 KB
M9709A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9709A AXIe high-speed digitizer, 32 channels, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth

データシート 2018-11-06

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

データシート 2018-11-06

M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

データシート 2018-11-06

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

データシート 2018-11-06

1 2 3 4 5 6 7 8 9 10 ... 次へ