这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-7 / 7

排序:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

产品资料 2017-04-29

E6567F cdma2000/1xEV-DO/LTE/LTE-A Wireless Test Manager - Technical Overview
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, CDMA, AMPS, and 1xEV-DO.

技术总览 2014-10-01

N9072A & W9072A cdma2000/cdmaOne X-Series Measurement Application - Technical Overview
The cdma2000/cdmaOne measurement application transforms the X-Series signal analyzers into standards-based transmitter testers. This application provides fast, one-button RF conformance measurements.

技术总览 2014-05-21

PDF PDF 1.50 MB
E1966A 1xEV-DO Terminal Test Application - Technical Overview
This technical overview provides the specifications for the E1966A 1xEV-DO test application to verify and ensure the quality of RF performance of these devices.

技术总览 2014-05-19

Signal Studio for 1xEV-DO E4438C-404 Technical Overview
A 4-page overview of the main features, benefits, and ordering information for E4438C Option 404.

技术总览 2007-06-12

PDF PDF 203 KB
N5884A 1xEV-DO Enhanced Wireless Test Manager - Technical Overview
This overview highlights the features of Keysight's test automation software for 1xEV-DO devices.

技术总览 2007-06-10

PDF PDF 75 KB
E6564C 1xEV-DO Wireless Test Manager - Product Overview
This document provides an overview of the capabilities of the E6564C WTM, including supported hardware and PC requirements.

技术总览 2007-05-28

PDF PDF 111 KB