Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-13 sur 13

Tri:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Fiche signalétique 2017-04-29

N9073A and W9073A W-CDMA/HSPA+ X-Series Measurement Application - Technical Overview
An overview of the W-CDMA/HSPA+ (N/W9073A) X-Series measurement applications.

Présentation technique 2015-03-18

E6703J W-CDMA/HSPA Lab Application - Technical Overview
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

Présentation technique 2014-12-17

E6568F UMTS/LTE/LTE-A Wireless Test Manager - Technical Overview
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, W-CDMA, HSPA, HSPA+, DC-HSDPA, GSM, GPRS and EGPRS.

Présentation technique 2014-09-24

E1963A W-CDMA Mobile Test Application - Technical Overview
This technical overview provides key capabilities and specifications for the E1963A W-CDMA mobile test application.

Présentation technique 2014-05-19

PSA Spectrum Analyzer W-CDMA and HSDPA/HSUPA Measurement Personality - Technical Overview
This overview for the W-CDMA and HSDPA measurement personalities, a suite of standards-based measurements with digital modulation analysis for the PSA spectrum analyzers and the E4406A vector signal analyzer, includes measurement details, demonstrations, and key specifications.

Présentation technique 2013-11-25

Designing W-CDMA/3GPP Communication Systems Using ADS Datasheet
A 2-page, B & W, course overview for Designing W-CDMA/3GPP Communication Systems Using ADS. Contains specifications of the course including length, format, delivery, prerequisites, and agenda.

Fiche signalétique 2009-02-16

PDF PDF 61 KB
N5882A W-CDMA Enhanced Wireless Test Manager - Product Overview
Describes test automation software that complements Keysight’s W-CDMA lab applications

Présentation technique 2009-01-20

E6832A W-CDMA Calibration Application - Data Sheet
This data sheet provides information about the performance of the E6832A application.

Fiche signalétique 2007-12-06

PDF PDF 145 KB
Signal Studio for W-CDMA FDD Personality E4438C-400 Technical Overview
A 28-page overview of the E4438C-400 3GPP W-CDMA personality covering the main features, technical specifications, and ordering information.

Présentation technique 2007-09-25

8563E-K35 Adjacent Channel Power Ratio Test Set Optimized for W-CDMA - Technical Overview

Fiche signalétique 2003-09-25

PDF PDF 296 KB
J5458A 3G UMTS W-CDMA Test Software
3G UMTS W-CDMA Test Software

Présentation technique 2002-08-15

PDF PDF 132 KB
3GPP FDD W-CDMA Design Library
This Paper presents the 3GPP W-CDMA Design Library suited for rapid, parallel design cycles that require baseband functionality to start RF, system, and circuit designs before the DSP designs are completed.

Présentation technique 2001-03-01

PDF PDF 415 KB