这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 55

排序:
是德科技 E4980A 精密型 LCR 表 E4980AL 精密型 LCR 表
是德科技 E4980A 精密型 LCR 表 E4980AL 精密型 LCR 表

产品资料 2019-05-17

Keysight E5061B ENA 矢量网络分析仪
Keysight E5061B ENA 矢量网络分析仪

产品资料 2019-05-07

E4991B Impedance Analyzer - Data Sheet
This is the technical specification for the E4991B The E4991B impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

产品资料 2018-11-22

PDF PDF 8.43 MB
E4982A LCR Meter 1 MHz to 300 MHz/500 MHz/1 GHz/3 GHz - Data Sheet
This literature is a data sheet of the E4982A. It describes the technical specifications of the E4982A.

产品资料 2018-06-26

PDF PDF 3.48 MB
E4981A Capacitance Meter - Data Sheet
This data sheet describes key technical specifications for the E4981A 120 Hz/1 kHz/1 MHz capacitance meter.

产品资料 2017-12-01

PDF PDF 3.07 MB
Keysight U1730C 系列手持式 LCR 表最新 LCR 表超出您的预期
Keysight U1730C 系列手持式 LCR 表最新 LCR 表超出您的预期

产品资料 2017-11-29

是德科技U1701B 手持式电容表
是德科技U1701B 手持式电容表

产品资料 2017-11-28

Keysight E5061B-3L5 LF-RF配有选件 005 阻抗分析功能的网络分析仪
Keysight E5061B-3L5 LF-RF配有选件 005 阻抗分析功能的网络分析仪

产品资料 2017-11-23

Keysight Technologies N1500A 材料测量套件
Keysight Technologies N1500A 材料测量套件

技术总览 2017-11-23

是德科技 E4990A 阻抗分析仪
是德科技 E4990A 阻抗分析仪

产品资料 2017-11-22

Migrating from a Keysight 4284A LCR Meter to a Keysight E4980A Precision LCR Meter
This document provides 4284A & E4980A LCR Meter migration information product comparisons, common features, specifications and configuration information.

技术总览 2014-12-05

E4991A 测量精度变更信息
本页提供 E4991A Q 值测量精度的变更信息。

产品资料 2014-09-25

Keysight 4338毫欧表/4339高阻表机电元件的接触电阻和绝缘电阻测量
Keysight 4338毫欧表/4339高阻表机电元件的接触电阻和绝缘电阻测量

产品资料 2013-12-10

PDF PDF 1 Bytes
E4991A Data Sheet
This technical data sheet describes detailed specifications of the E4991A 3 GHz RF impedance/material analyzer.

产品资料 2011-06-13

PDF PDF 1.04 MB
Keysight 4263B LCR 表 100 Hz ~ 100 kHz 技术概述
Keysight 4263B LCR 表 100 Hz ~ 100 kHz 技术概述

技术总览 2011-02-01

Keysight E4991A射频阻抗/材料分析仪
This describes the E4991A 3GHz RF impedance/material analyzer and new 3 GHz test fixtures. It provides information for high frequency device evaluation such as chip inductor, chip capacitor and EMI filters.

技术总览 2010-12-01

Keysight 4287A 射频 LCR 表1 MHz 到 3 GHz 技术概览
Keysight 4287A 射频 LCR 表1 MHz 到 3 GHz 技术概览

产品资料 2010-12-01

Keysight 4294A精密阻抗分析仪 40 Hz 到 110 MHz
Keysight 4294A精密阻抗分析仪可对各种各样的电子器件(元件和电路)以及电子材料和非电子材料进行精确的阻抗测量与分析。

技术总览 2010-12-01

E4981A Capacitance Meter Migration Guide
This document provides 4268A/4288A LCR Meter and E4981A Capacitance meter migration information product comparisons, common features, specifications and configuration information.

技术总览 2010-09-02

PDF PDF 495 KB
Keysight U1731A/32A手持式LCR 电桥表技术资料

产品资料 2009-10-01

4395A, 4396B Technical Overview
Take an innovative approach to evaluating electronic components and circuits. The Keysight combination analyzers family combines three analyzer functions in one powerful instrument. Now you can use one analyzer for multiple needs.

技术总览 2008-11-20

4285A Data Sheet
This document provides technical specifications for the 4285A Precision LCR Meter.

产品资料 2008-11-12

4268A Technical Overview
High speed testing of high-value ceramic capacitors at constant test signal levels

技术总览 2008-04-16

4339B/4349B High Resistance Meters - Technical Overview
This technical overview describes the 4339B/49B high resistance meter. The 4339B and 4349B are the enhanced models of the 4339A and 4349A. The B models provide clear and bright displays on a back-lit LCD panel for ease of use.

产品资料 2008-04-15

4338B Technical Overview
This technical overview describes the 4338B milliohm meter. The 4263B provides clear and bright display on a back-lighted LCD pand for ease of use, and has new additional features such as contact check function.

产品资料 2008-04-10

1 2 3 下一页