Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Technical Support

Electronic Measurement

Support by Product Model Number:

1-23 of 23

Sort:
53200 Series of RF and Universal Frequency Counter/Timers - Selection Guide
This 8-page family brochure describes the benefits and specifications of the new 53200 family of counters.

Technical Overview 2019-01-17

53200 Series RF/Universal Frequency Counters/Timers - Data Sheet
This data sheet contains detailed specifications for the 53200A Series RF/Universal Frequency Counter/Timers.

Data Sheet 2018-12-18

53220A, 53230A 3D Model, STEP Format
STEP format 3D Model of the 53220A and 53230A Universal Frequency Counter/Timer. Options 106/115 and 201 are installed on this model. Use this model as a reference only.

Technical Overview 2018-08-27

ZIP ZIP 9.73 MB
Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

Data Sheet 2017-08-07

Modulation Domain and Time Interval Analyzers Pulse Analyzer System (PAS) Z2090B
Conduct high speed/high resolution time interval analysis and extensive modulation analysis of RADAR up to a frequency of 18 GHz at 25 M-Events/sec data throughput and 50 picoseconds resolution.

Data Sheet 2014-07-31

Full-Featured CW Microwave Counters for Field, Factory or Lab Data Sheet
Description and technical specifications for the Keysight 53150A, 53151A, and 53152A CW Microwave Counters.

Data Sheet 2011-12-05

PDF PDF 961 KB
53131A/132A/181A Data Sheet
Description and technical specifications for the Keysight 53131A, 53132A, and 53181A frequency counters.

Data Sheet 2011-11-08

53140A Series Technical Overview
Description and technical specifications for the Keysight 53147A, 53148A, and 53149A microwave counters.

Technical Overview 2011-10-20

RF & Universal Frequency Counter Comparison Guide
This technical overview provides a comparison of the 53131A, 53132A, 53181A frequency counters and their replacement, the 53200 Series RF & universal frequency counters/timers. A quick reference product replacement guide is also included.

Technical Overview 2011-04-07

E443xB Signal Studio for 802.11b WLAN Product Note
This product note describes using the Signal Studio software to generate signals to test WLAN 802.11B components and receivers.

Technical Overview 2001-08-25

PDF PDF 750 KB
5385A Data Sheet

Data Sheet 2001-08-08

PDF PDF 41 KB
5386A Data Sheet

Data Sheet 2001-08-08

PDF PDF 48 KB
5384A Data Sheet

Data Sheet 2001-08-07

PDF PDF 50 KB
5352B Data Sheet

Data Sheet 2001-08-06

PDF PDF 50 KB
5347A Data Sheet

Data Sheet 2001-08-02

PDF PDF 34 KB
5348A Data Sheet

Data Sheet 2001-07-19

PDF PDF 19 KB
5361B Data Sheet

Data Sheet 2001-06-12

PDF PDF 16 KB
5373A Data Sheet

Data Sheet 2001-05-15

PDF PDF 22 KB
5372A Data Sheet

Data Sheet 2001-05-15

PDF PDF 22 KB
5345A Data Sheet

Data Sheet 2001-05-14

PDF PDF 73 KB
5335A Data Sheet

Data Sheet 2001-05-14

PDF PDF 46 KB
5370B Data Sheet

Data Sheet 2001-04-11

PDF PDF 16 KB
53310A Data Sheet (136 KB)

Data Sheet 2000-08-01

PDF PDF 136 KB