検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-25 / 48

並べ替え
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

技術概要 2019-10-08

PDF PDF 728 KB
M9252A DigRF Host Adapter Protocol Test for MIPI Alliance Gear1 and Gear2 DigRf v4 RFICs - Data Shee
The M9252A DigRF Host Adapter provides the serial stimulus capabilities required for the MIPITM Alliance DigRF v4-based RFIC evaluation and characterization.

データシート 2017-12-05

PDF PDF 645 KB
U4431A MIPI M-PHY Protocol Analyzer - Data Sheet
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

データシート 2016-08-24

U4301B PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight Technologies’ high speed U4301B PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCI Express® applications from Gen1 through Gen3.

データシート 2016-02-04

PDF PDF 1.53 MB
U4421A MIPI® D-PHY™ Protocol Exerciser/Analyzer - Data Sheet
Use the U4421A MIPI D-PHY Interface Analyzer and Stimulus Module to easily debug and integrate MIPI D-PHY CSI-2 or DSI interfaces and gain insight from real-time video streaming to bit level output.

データシート 2015-09-29

PDF PDF 1.41 MB
U4305B Protocol Exerciser for PCI Express® 3.0 - Data Sheet
The Keysight U4305B Exerciser can be configured to provide sub-protocol layer test and debug for legacy and next generation PCIe devices.

データシート 2015-05-12

PDF PDF 1.92 MB
U4305A Protocol Exerciser for PCI Express® 3.0 - Data Sheet
The only comprehensive and integrated x1 through x16 and LTSSM exerciser solution for PCI Express® 1.0, 2.0, and 3.0

データシート 2014-12-12

Keysight Technologies U4611A/B USB 2.0/3.0プロトコル・アナライザバージョン3.7.x(MegaZoomテクノロジー採用)
U4611A/B USB 2.0/3.0プロトコル・アナライザバージョン3.7.x(MegaZoomテクノロジー採用)

データシート 2014-10-28

U4301A PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight's U4301A PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCIe applications from Gen1 - Gen3 and speeds from 2.5 GT/s (Gen1) - PCI 8 GT/s (Gen3), link widths X1-X16.

データシート 2013-09-04

SAS (Serial Attached SCSI) and SATA (Serial ATA) Protocol Analyzers - Data Sheet
A compilation of SerialTek existing data sheets into a comprehensive sales document for SAS/SATA protocol analyzers: U3051C Micro - 2 port 6Gbps SAS/SATA U3052C and U3053C, and 3055A/56A 12G SAS/SATA.

データシート 2013-07-30

PDF PDF 3.04 MB
U3055A/U3056A SerialTek BusXpert PRO II 12G SAS/SATA Analyzer - Data Sheet
Use the U3055A/U3056A, 4-port analyzer for 12Gbps SAS (Serial Attached SCSI) and 6Gbps SATA (Serial AT Attachment) analysis for fast, accurate disk drive development.

データシート 2012-07-08

PDF PDF 968 KB
U4612A USB 3.0ジャマー

データシート 2011-10-27

BusMod & BusGen Error Injector / BIST Gen Data Sheet
BusMod & BusGen Error Injector / BIST Gen Data Sheet

データシート 2010-03-04

N5998A HDMI Protocol/Audio/Video Analyzer and Generator - Data Sheet
This data sheet provides a description of the Keysight N5998A. As stated in the HDMI 1.4 compliance test specification (CTS), this instrument can act as a recommended protocol analyzer, audio timing analyzer and vidio timing analyzer.

データシート 2009-12-09

E2960B シリーズPCI EXPRESS® 2.0 対応

データシート 2009-03-05

81250 Product Overview - Data Sheet
The latest product overview of the 81250 ParBERT.

データシート 2008-12-04

PDF PDF 11.72 MB
Keysight OBSAI Protocol Test Solutions - Data Sheet
N5341A and N5340A Test Modules for RP3-01, RP3, RP1 and Ethernet

データシート 2008-07-01

Keysight 173x Series Fibre Channel Test Solution - Data Sheet
N_Port ID virtualization test capabilities

データシート 2008-05-30

PDF PDF 88 KB
J8120A VPT501車載ネットワーク用プロトコル・テスタ

データシート 2007-09-06

J8115A LIN テスタ

データシート 2007-09-06

Keysight N2X Chassis(N5540A, N5541A and N5542A) - Data Sheet
The most powerful, scalable, and realistic multi-port test system for verifying the ultimate performance of multi-service networks and devices.

データシート 2007-03-16

Keysight E2928A Technical Specifications

データシート 2006-11-10

PDF PDF 713 KB
HP E2928A Technical Specifications

データシート 2006-11-10

PDF PDF 713 KB
N5980A 3.125 Gb/sシリアルBERT
N5980A 3.125 Gb/sシリアルBERTのデータシートです。

データシート 2006-08-29

Keysight 1730 Series System Protocol Tester: 1733L 2 & 4 Gb/s SAN Director Tester - Data Sheet
Keysight 1730 Series System Protocol Tester: 1733L 2 & 4 Gb/s SAN Director Tester

データシート 2006-05-22

PDF PDF 558 KB

1 2 次へ