这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 51

排序:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

技术总览 2019-10-08

PDF PDF 728 KB
M9252A DigRF Host Adapter Protocol Test for MIPI Alliance Gear1 and Gear2 DigRf v4 RFICs - Data Shee
The M9252A DigRF Host Adapter provides the serial stimulus capabilities required for the MIPITM Alliance DigRF v4-based RFIC evaluation and characterization.

产品资料 2017-12-05

PDF PDF 645 KB
Keysight U4612A USB 3.0 干扰信号发生器
Keysight U4612A USB 3.0 干扰信号发生器

产品资料 2017-11-29

Keysight U4431A MIPITM M-PHY 协议分析仪
Keysight U4431A MIPITM M-PHY 协议分析仪

产品资料 2017-11-28

SAS/SATA 设计验证测试工具技术资料
SAS/SATA 设计验证测试工具技术资料

产品资料 2017-11-27

是德科技 U4611A/B USB 2.0/3.0 协议分析仪 采用 MegaZoom 技术的 3.7.x 版本
是德科技 U4611A/B USB 2.0/3.0 协议分析仪 采用 MegaZoom 技术的 3.7.x 版本

产品资料 2017-11-27

Keysight N5998A HDMI 协议/音频/视频 分析仪和发生器
Keysight N5998A HDMI 协议/音频/视频 分析仪和发生器

产品资料 2017-11-27

U4301B PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight Technologies’ high speed U4301B PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCI Express® applications from Gen1 through Gen3.

产品资料 2016-02-04

PDF PDF 1.53 MB
U4421A MIPI® D-PHY™ Protocol Exerciser/Analyzer - Data Sheet
Use the U4421A MIPI D-PHY Interface Analyzer and Stimulus Module to easily debug and integrate MIPI D-PHY CSI-2 or DSI interfaces and gain insight from real-time video streaming to bit level output.

产品资料 2015-09-29

PDF PDF 1.41 MB
U4305B Protocol Exerciser for PCI Express® 3.0 - Data Sheet
The Keysight U4305B Exerciser can be configured to provide sub-protocol layer test and debug for legacy and next generation PCIe devices.

产品资料 2015-05-12

PDF PDF 1.92 MB
N5980A 3.125 Gb/s Serial BERT - Data Sheet
The Keysight Technologies, Inc. N5980A 3.125 Gb/s Serial BERT is ideal for manual or automated manufacturing test of electrical and optical devices running at speeds between 125 Mb/s to 3.125 Gb/s.

产品资料 2014-10-17

SAS (Serial Attached SCSI) and SATA (Serial ATA) Protocol Analyzers - Data Sheet
A compilation of SerialTek existing data sheets into a comprehensive sales document for SAS/SATA protocol analyzers: U3051C Micro - 2 port 6Gbps SAS/SATA U3052C and U3053C, and 3055A/56A 12G SAS/SATA.

产品资料 2013-07-30

PDF PDF 3.04 MB
Keysight U4301A PCI Express® 3.0 分析仪模块
Keysight U4301A PCI Express® 3.0 分析仪模块

产品资料 2012-11-23

U3055A/U3056A SerialTek BusXpert PRO II 12G SAS/SATA Analyzer - Data Sheet
Use the U3055A/U3056A, 4-port analyzer for 12Gbps SAS (Serial Attached SCSI) and 6Gbps SATA (Serial AT Attachment) analysis for fast, accurate disk drive development.

产品资料 2012-07-08

PDF PDF 968 KB
用于 PCI Express® 3.0 的U4305A 协议训练器
The only comprehensive and integrated x1 through x16 and LTSSM exerciser solution for PCI Express® 1.0, 2.0, and 3.0

产品资料 2012-02-01

适用于RP3-01、RP3、RP1和以太网的Keysight OBSAI 协议测试解决方案N5341A 和N5340A 测试模块
用于RP3-01、RP3、RP1 和以太网的 N5341A 和 N5340A 测试模块

产品资料 2009-07-01

适用于 PCI Express 2.0 的 E2960B 系列
技术资料

产品资料 2009-06-03

81250 Product Overview - Data Sheet
The latest product overview of the 81250 ParBERT.

产品资料 2008-12-04

PDF PDF 11.72 MB
Keysight 173x Series Fibre Channel Test Solution - Data Sheet
N_Port ID virtualization test capabilities

产品资料 2008-05-30

PDF PDF 88 KB
Keysight J8120A VPT501 Vehicle Protocol Tester Series 500 - Data Sheet
J8120A VPT 501 Data Sheet

产品资料 2007-10-08

J8115A LIN Tester Data Sheet
J8115A LIN Tester Data Sheet

产品资料 2007-08-23

N2X 机箱

产品资料 2007-03-27

N8995A Stimulus Response Measurement Suite Technical Overview
Technical overview describing the optional built-in tracking generator and VSWR bridge for stimulus/response measurements. For use in the CSA spectrum analyzer N1996A.

技术总览 2007-03-01

Keysight E2928A Technical Specifications

产品资料 2006-11-10

PDF PDF 713 KB
HP E2928A Technical Specifications

产品资料 2006-11-10

PDF PDF 713 KB

1 2 3 下一页