検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-25 / 142

並べ替え
N777xC Family of Tunable Lasers - Data Sheet
The new Keysight N777xC family of tunable laser sources covers a range of performance classes for outstanding test efficiency in static and swept-wavelength operation.

データシート 2020-10-12

PDF PDF 979 Bytes
M8199A 128/256 GSa/s Arbitrary Waveform Generator
The M8199A is a 128/256 GHz Arbitrary Waveform generator with 65 GHz nominal bandwidth, useable up to 80 GHz. The M8199A is the highest performing AWG as of today. It enables research engineers signal generation for terabit transmission applications up to 160 GBaud.

データシート 2020-09-28

N4391SALC Optical Modulation Analysis Software - Data Sheet
The analysis software from Keysight’s Optical Modulation Analyzer portfolio can be used on your PC without any instrumentation. It offers all the analysis capabilities including its advanced signal processing algorithms for complex modulated optical signals

データシート 2020-09-22

PDF PDF 1.05 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

技術概要 2020-09-07

PDF PDF 9.42 MB
N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

データシート 2020-08-24

M80885RCA DDR5 Receiver Conformance and Characterization Software - Data Sheet
The Keysight Technologies, Inc. M80885RCA DDR5 receiver conformance and characterization software provides a fast and easy way to test, debug and characterize your DDR5 designs.

データシート 2020-08-14

PDF PDF 956 Bytes
N5991 USB4 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB4 receivers.

データシート 2020-07-28

N5991 MIPI C-PHY 2.0 Receiver Conformance Test Automation Platform
Test Automation Software to debug and characterize MIPI C-PHY 2.0 receivers

データシート 2020-07-20

N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

データシート 2020-07-15

PDF PDF 602 Bytes
M809228XA OIF-CEI CEI-28G VSR/SR Compliance Receiver Test Plugin
The M809228XA receiver test plug-in for M8070B is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-28G-SR and 28G-VSR host compliance interfaces. The OIF-CEI 3.1 standard option is available within the M8070B user interface menu with the flexibility of choosing either compliance or debug mode. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments. When a user is required to perform setup changes, the user is guided by diagram as well as text to minimize errors.

データシート 2020-07-13

Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

データシート 2020-07-07

PDF PDF 836 Bytes
N778xC Polarization Test Products
The new N778xC polarization test products enable high-speed, high performance characterization and verification of optical components and sub-systems

データシート 2020-07-02

M8047A PCI Express® Re-driver
The M8047A PCI Express re-driver extends the backchannel reach for M8000 Series error detectors.

データシート 2020-07-01

FlexDCA Sampling Oscilloscope Software - Technical Overview
Provides a Technical Overview of the FlexDCA Sampling Oscilloscope software.

技術概要 2020-06-29

PDF PDF 3.70 MB
M809256PB OIF-CEI 56G Receiver Test - Data Sheet
The M809256PB receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-56G-VSR/-MR/-LR PAM4 interfaces .It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

データシート 2020-06-18

M8091CKPA Pre-Compliance Receiver Test Application for IEEE 802.3ck
The M8091CKPA receiver test application offers accurate and repeatable receiver test based on the Channel Operating Margin (COM) following the IEEE 802.3ck chip-to-chip recommendations to ensure interoperability between next generation datacom devices.

データシート 2020-06-11

M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

データシート 2020-06-09

PDF PDF 3.47 KB
N5991 USB 3.2 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB 3.2 receivers.

データシート 2020-05-12

N1000A DCA-X Wide Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The N1000A provides high sample rate and low intrinsic jitter while supporting Keysight's latest plug-in modules along with many older discontinued optical, electrical and TDR/TDT modules.

データシート 2020-04-18

PDF PDF 3.08 MB
N1092A/B/C/D/E DCA-M Optical and Electrical Sampling Oscilloscopes - Datasheet
Summarizes the performance specifications of the N1092A, B, C, D and E optical and optical + electrical sampling oscilloscope

データシート 2020-04-17

PDF PDF 1.74 MB
M8132A 640 Gb/s Digital Signal Processor - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

データシート 2020-04-01

PDF PDF 636 Bytes
Wafer Prober Plug-in for Test Automation
The Keysight Test Automation on PathWave (TAP) software provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance. The Wafer Prober Plug-in supports your workflow automation for integrated and Silicon Photonics wafer probing and test.

技術概要 2020-04-01

N1091BSCB IEEE 802.3bs/cd Measurement and Debug Application - Data Sheet
The Keysight N1091BSCB IEEE 802.3bs/cd software is a measurement application for the DCA-X/DCA-M equivalent-time sampling oscilloscopes designed to save you time and money by automating the task of performing PAM4 and NRZ transmitter (TX) test measurements.

データシート 2020-03-20

PDF PDF 2.32 MB
N4373E Single-Mode Fiber Lightwave Component Analyzer for 100G/400G/1T Electro-Optical Test
The N4373E Lightwave Component Analyzer (LCA), based on the new N52xxB PNA Microwave Network Analyzer series offers a modulation bandwidth of 43.5/50/67 GHz which makes it the ideal choice to develop and characterize electro-optical components, for 40G/1 OOGbE and the upcoming 400G and 1 Tbit/s transmission systems.

データシート 2020-02-11

N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

データシート 2020-02-11

1 2 3 4 5 6 次へ