Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

26-45 of 45

Sort:
Cognitive Radio Algorithm Development and Testing White Paper
This paper describes some of these challenges and introduces the cognitive radio algorithm R&D testbed, which uses SystemVue software.

Application Note 2014-07-31

PDF PDF 1.53 MB
Using SystemVue to Integrate a Flexible R&D Testbed for LTE - Application Note
This application note describes an integrated solution for testing wireless communication systems based on the quickly evolving LTE standard.

Application Note 2014-07-31

PDF PDF 1.08 MB
Overcoming the Challenges of Simulating Phased-Array Radar Systems
This application note discusses a solution that reduces design cycles, significantly reduces cost and allows you to simulate a scenario before taking it to land, skies and seas.

Application Note 2014-02-26

Creating Multi-Emitter Signal Scenarios with COTS Software and Instrumentation – Solution Brief
Describes a key problem, describes a commercial, off-the-shelf (COTS) solution for signal generation and analysis, and presents two example scenarios.

Application Note 2013-11-12

PDF PDF 1017 KB
Cost Savings in Creating Realistic Multi-Emitter Signal Scenarios
Describes a commercial, off-the-shelf (COTS) solution for signal generation and analysis, and presents two example scenarios.

Application Note 2013-05-02

Electronic System-Level (ESL) Applications Center
Electronic System-Level application examples highlighting Keysight’s broad range of ESL applications, design functions and product areas.

Application Note 2013-04-02

Creating C++ Algorithms in SystemVue Using Model Builder
The SystemVue C++ Model Builder interface provides a powerful mechanism for exploring signal processing algorithms for communications system design.

Application Note 2012-11-14

PDF PDF 1.53 MB
Designing, Verifying and Testing Stepped Frequency Radar Systems for Commercial and A/D Applications
This note shows a simulation platform using SystemVue software that easily links measurement tools to enable the design, validation and test of SFR systems under different environments.

Application Note 2012-10-18

PDF PDF 688 KB
Explore the SERDES Design Space Using the IBIS AMI Channel Simulation Flow
Simulation of modern chip-to-chip links requires you abandon the SPICE-based approach and adopt a new approach based on an IBIS AMI channel simulation flow.

Application Note 2012-09-21

Mixed-Signal Integration Challenges in Complex Radar Systems
Using A Common Measurement Platform to Address the Mixed-Signal Integration Challenges in Complex Radar Systems presents an alternate design and test approach for today’s complex radar systems.

Application Note 2012-02-10

PDF PDF 1.99 MB
Using Keysight SystemVue to Create Realistic Scenarios for Radar and EW Applications
Shows how the combination of software and hardware capabilities makes it possible to create dynamic and realistic scenarios for both component testing and scenario simulation for system test.

Application Note 2012-01-24

Solutions for Ultra-Wideband Radar System Design
This “Solutions for Ultra-Wideband Radar System Design” application note explains how to integrate design with ultra-wideband test for flexible radar verification.

Application Note 2011-06-24

PDF PDF 1.40 MB
Using SystemVue’s Radar Library to Generate Signals for Radar Design and Verification - App Note
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

Application Note 2011-01-25

LTE-Advanced Signal Generation and Measurement Using SystemVue - Application Note
This application note introduces changes in Release 10 of the 3GPP specification for LTE-Advanced, a new generation of the LTE standard that promises dramatic improvements in throughput.

Application Note 2010-12-23

Custom OFDM Signal Generation Using SystemVue - Application Note
This application note describes a new comms standard based on OFDM which is provided by SystemVue 2011 to create both simulation and measurement, with links to the new 89600B VSA software for further demodulation and analysis.

Application Note 2010-12-09

Combining Simulation and Test to Accelerate SDR Development
The note reviews the major attributes of SDRs then looks at two key topics: the use of multiple waveforms during SDR design and the use of simulation to add flexibility to SDR testing.

Application Note 2010-11-19

PDF PDF 2.22 MB
Digital Pre-Distortion and Hardware Verification using SystemVue
This application note reviews DPD concepts, modeling and extraction techniques, and direct interaction with test equipment to help you improve 4G/LTE component performance by up to 20dB.

Application Note 2010-10-25

PDF PDF 2.08 MB
Accounting for Antenna and MIMO Channel Effects Using SystemVue
This application note helps MIMO architects and system verifiers predict the effects of propagation and physical imperfections of 8x8 MIMO antennas on 4G system performance, before hardware prototypes are av.

Application Note 2010-09-24

Radar System Design and Interference Analysis Using Keysight SystemVue
This application note outlines key value propositions of Keysight SystemVue software for Radar System design and jammer/interferer analysis.

Application Note 2010-03-03

Solutions for Addressing SDR Design and Measurement Challenges
This "solutions for" application brief discusses how to use COTS technology and an integrated design-to-test flow to quickly develop optimal SDRs.

Application Note 2009-08-03

PDF PDF 986 KB

Previous 1 2