您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-12 / 12

排序:
信號分析量測基礎原理 - 應用說明
對射頻工程師來說,頻譜分析儀或信號分析儀是一種基本又不可或缺的量測工具,使用於產品生命週期的所有階段。效能、 準確度和速度等主要特性,可協助研發工程師提升設計品質,並有助於製造工程師提高測試效率和產品品質。本說明提供了各種技術,可幫助您輕鬆駕馭應用程式的主信號分析。

應用手冊 2019-04-04

Making EMI Compliance Measurements - Application Note
This application note provides an overview of EMI compliance test requirements and measurement approaches.

應用手冊 2018-10-31

執行傳導與輻射放射性量測 - 應用說明
許多製造商在將產品送到測試機構以執行完整的認證測試之前,會先使用(EMI)量測系統評估傳導和輻射 EMI 放射性。

應用手冊 2018-10-19

EMI 相符性測試 vs. EMI 先期認證測試 - 白皮書
藉由使用信號分析儀進行 EMI 先期認證測試,您可對於新產品的 EMI 效能進行完善的評估,並降低在專案末期 EMI 相符性驗證失敗的風險。

應用手冊 2018-09-25

Streamline EMC Compliance Testing with Prescan Analysis Tools - Application Note
Application note

應用手冊 2014-08-01

PDF PDF 899 KB
Essential Capabilities of EMI Receivers - Application Note
What makes an EMI receiver fully compliant? This application note provides an overview of some of the most useful internal diagnostic tools for quickly & efficiently measuring unwanted emissions.

應用手冊 2013-10-14

Keysight N4951B 17/32 Gb/s 碼型產生器遠端接頭與和 E/O 驅動器
新型Keysight N4951B碼型產生器添加了更高的輸出電壓功能,並提供改良後的上升與下降時間及抖動效能。這款新接頭有17 Gb/s和32 Gb/s兩種速率的機型可供選擇...

應用手冊 2013-03-20

Vector Signal Analysis Basics - Application Note
This application note serves as a primer on vector signal analysis. It covers VSA measurement concepts and theory of operation, general vector-modulation analysis and, digital-modulation analysis. Previously known as AN150-15.

應用手冊 2012-11-21

New Test Methodologies Improve EMI Testing Efficiency
This 7 page application note discusses a sampling of PSA features of interest to the EMI community that will increase both the quality of data and speed by which results can be derived.

應用手冊 2008-05-28

PDF PDF 801 KB
Making Compliance Measurements with the N9039A-Based EMI Measurement Receiver

應用手冊 2007-08-15

PDF PDF 1.58 MB
Compliance Testing to the IEC/EN 61000-4-8 (AN 1319)
Electronic equipment can encounter magnetic fields at power line frequencies in a variety of places. As such, it is wise to ensure that the equipment will operate reliably when exposed to these power line frequency magnetic fields. The IEC/EN 61000-4-8 standard describes how equipment should be...

應用手冊 2001-06-07

PDF PDF 307 KB
Compliance Testing to the IEC 1000-3-2 (EN 61000-3-2) and IEC 1000-3-3 (EN 61000-3-3) Standards (AN 1273)
Regulatory standards for AC mains phenomena are critical to maintaining the quality of ac power distribution systems. The goal of this Application Note is to provide an introduction to these standards as well as technical issues of these standards.

應用手冊 2000-10-01

PDF PDF 627 KB