这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-14 / 14

排序:
Pulsed Carrier Phase Noise Measurements - Application Note
This application note discusses basic fundamentals for making pulsed carrier phase noise measurements.

应用说明 2018-03-09

New Pulse Analysis Techniques for Radar and EW - Application Note
This app note discusses the best tools for different types of pulse analysis, along with display and analysis techniques for various signals and measurement goals.

应用说明 2017-12-01

Educational Overview of RF Power Measurement and Applications - Application Note
RF power measurement is the basic for the study of RF & microwave theories. Understand how RF power meter and sensor works and its applications from the educational perspectives.

应用说明 2016-08-22

PDF PDF 4.39 MB
Active Device Characterization in Pulse Operation Using the PNA/PNA-X - Application Note
This AN discusses pulsed S-parameter measurements using the PNA-X series and measurement techniques that enable power-dependent active device characterization including compression and distortion.

应用说明 2013-06-19

Spectrum and Signal Analysis Pulsed RF Application Note 150-2
This application note is intended as an aid for the operation of spectrum and signal analyzers and the interpretation of the displayed pulse spectra.

应用说明 2012-07-05

测量技巧:用计数器进行脉冲射频/微波测量
测量技巧:用计数器进行脉冲射频/微波测量

应用说明 2010-10-01

宽带和窄带法脉冲参数测量

应用说明 2008-04-11

81100 Family of Pulse/Pattern Generators the Dual Clock Gbit Chip Test (PN 2) - Application Note
In this Product Note the principle is to deliver a variable clock to feed either your device(s), board(s) or instrument(s). Due to the two channel capability it is also possible to generate clocks which ...

应用说明 2004-10-18

PDF PDF 220 KB
81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

应用说明 2004-10-12

PDF PDF
PNA - Pulsed Measurement Accuracy (1408-11)

应用说明 2004-02-17

EPM-P Series Power Meters Used in Radar and Pulse Applications (AN 1438)

应用说明 2003-01-28

8753/8720 Pulsed Measurements - Application Note
The aim of this Product Note is to show that under certain conditions, network analyzers such as the Keysight 8720ES and 8753ES can produce good results at a much lower cost.

应用说明 2000-05-01

PDF PDF 392 KB
Recent Advances in Pulsed RF and Microwave Frequency Measurements (AN 173)
This Application Note is for information only. Keysight no longer sells or supports these products.

应用说明 1974-10-01

PDF PDF 1.32 MB
A New Technique for Pulsed RF Measurements (AN 120)
This Application Note is for information only. Keysight no longer sells or supports these products.

应用说明 1968-09-01

PDF PDF 815 KB