这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-13 / 13

排序:
是德科技执行传导和辐射发射测量
是德科技执行传导和辐射发射测量

应用说明 2019-07-05

EMI 一致性测试与 EMI 预兼容性测试
EMI 一致性测试与 EMI 预兼容性测试

应用说明 2019-03-04

是德科技使用 20GHz E5071C ENA网络分析仪进行UWB 天线测量
是德科技使用 20GHz E5071C ENA网络分析仪进行UWB 天线测量

应用说明 2017-11-28

是德科技 使用网络和阻抗分析仪评测 13.56 MHz RFID 标签和 阅读器/记录器
是德科技 使用网络和阻抗分析仪评测 13.56 MHz RFID 标签和 阅读器/记录器

应用说明 2017-11-27

Keysight EEsof EDA 使用 3D 场景建模框架的汽车 FMCW 雷达系统设计
Keysight EEsof EDA 使用 3D 场景建模框架的汽车 FMCW 雷达系统设计

应用说明 2017-11-24

Non-Contact Measurement Method for 13.56 MHz RFID Tags – Application Note
For engineers working in RFID antenna design and test, this note discusses a non-contact method for measuring resonant frequencies of RFIDs using a network analyzer.

应用说明 2014-12-05

PDF PDF 607 KB
Impedance and Network Analysis Application List Application Note
This document provides the information of unique and new solutions for impedance and network analysis with using Keysight impedance analyzers, LCR meters and ENA series network analyzers.

应用说明 2012-10-30

Reducing Measurement Times in Antenna and RCS Applications
To help you achieve these speed improvements, this note describes test range configurations and typical measurement scenarios.

应用说明 2010-12-20

PDF PDF 3.15 MB
PNA - Antenna/RCS - Reduce Measurement Test Times
This white paper describes new technology features applicable to antenna/RCS measurements, configuration diagrams, typical antenna/RCS measurement scenarios, and measurement time comparisons.

应用说明 2004-12-20

Cheetah PNA RCS and Antenna Measurement System
Introducing a radar measurement system based on Keysight's PNA network analyzer. Reprinted with permission of SPC Corp.

应用说明 2004-03-03

PDF PDF 582 KB
A New Gated-CW Radar Implementation
Review a gated-CW solution that provides performance and speed improvements for RCS measurements. Reprinted with the permission of Orbit/FR Inc.

应用说明 2004-03-03

PDF PDF 154 KB
PNA - Antenna - Pulsed Measurements
This paper presents advances in the instrumentation techniques that can be used for the measurement and characterization of antennas that are to be tested in a pulsed mode of operation.

应用说明 2004-01-06

用于天线测量的PNA系列网络分析仪触发功能白皮书
用于天线测量的是德PNA系列网络分析仪触发功能白皮书

应用说明 2003-12-01