您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-13 / 13

排序:
延長測試系統壽命,以支援長期開發專案 - 應用說明
是德科技是量測儀器原始製造商(OEM),可提供有效的替代產品,以便延長您的測試系統壽命,確保每台儀器都符合其保證的規格。

應用手冊 2015-06-16

Effectively Maintaining and Troubleshooting Military Communication Systems - Application Note
This application note covers the “what” and “how” of effective testing for best performance in military communication systems. Two examples will highlight what’s possible: field test and verification of radar systems.

應用手冊 2014-09-11

Analyzing Frequency Stability in the Frequency and Time Domains - Application Note
Describes both methods with an emphasis on practical, cost-effective solutions. For those who are new to the time-domain perspective, two proven frequency-to-time conversion methods are also presented.

應用手冊 2014-08-11

Using Flexible Digital Modulation Testing for Satellite Regenerative Payloads - Application Note
This application note focuses on solutions for the issues that create risks in the integration of mixed-signal systems with a mix of software and hardware tools. Examples focus on measurements of error vector magnitude (EVM), which is a key figure of merit for modulated signals implemented in either analog or digital form.

應用手冊 2014-08-01

Typical GPS Receiver Verification Tests Using a GPS Signal Simulator - Application Note
This paper describes typical GPS receiver verification tests using a GPS signal simulator. The tests are used to verify functionality of embedded GPS receivers in mobile consumer products such as cell phones and other handheld receivers.

應用手冊 2010-03-04

Functional A-GPS Receiver Test Using the 8960 and E4438C - Application Note
This application note describes a test system that uses and 8960 Wireless Communications Test Set in conjunction with an E4438C ESG Vector Signal

應用手冊 2009-11-24

Techniques and Trends in Signal Monitoring, Frequency Management and Geolocation of Wireless
This application note reviews various issues, techniques and associated equipment required for signal monitoring and frequency management of RF spectrum in the VHF/UHF frequency range.

應用手冊 2009-04-27

New Noise Technology and Its Application - Application Note
New Noise Technology and Its Application

應用手冊 2008-09-12

PDF PDF 641 KB
Simplify your Avionics testing with a 400 Hz single phase power source that includes a built-in 26 V
Learn how the Keysight 6812B-026, designed for the avionics industry, can easily generate a stable 26 V reference signal.

應用手冊 2005-12-16

PDF PDF 153 KB
Generating and measuring 400 Hz AC power for Military and Avionics Instrument manufacturers
This 4 page paper explores the technical capabilities of Keysight AC power source/analyzers for generating voltage and frequency variations as well as power transients.

應用手冊 2005-12-15

PDF PDF 70 KB
Air Navigation Receiver Testing With The Keysight 8644A (AN 8644A-2)
This Application Note, for customers and field engineers, describes how to use the Keysight 8644A, 8645A, and 8665A signal generators to generate avionic test signals for marker beacon receivers.

應用手冊 2000-09-01

PDF PDF 755 KB
Airframe Testing (AN 1270-8)
Hundreds of strain and stress points on an airframe and wings are measured with a high-speed Keysight VXI Data Acquistion System. Description A newly designed aircraft must be thoroughly tested before it can be flown. Hydraulic stress testing is a common technique for checking the strength and...

應用手冊 1995-06-01

PDF PDF 70 KB
Jet Engine Testing (AN 1270-10)
Jet engine performance is measured under a wide range of operating conditions using HP VXI based systems and components. Description A jet engine is a complex machine, capable of producing thousands of pounds of thrust at altitudes from sea level to 50,000 feet. Some engines are designed...

應用手冊 1995-06-01

PDF PDF 43 KB