検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

絞込み

絞込みのリセット

業種/テクノロジー

コンテンツのタイプ

1-25 / 50

並べ替え
IQ Signal Generation Made Easy - White Paper
This white paper will cover how to generate both ideal and non-ideal IQ signals. We will use the Keysight 33500B and 33600A Trueform Series waveform generators with the IQ Signal Player option to show you how to do this.

アプリケーション・ノート 2020-02-05

How Have Function Generators Evolved? – White Paper
Function generators have come a long way since eight decades ago. Learn how the function generators evolved into versatile tools you use every day to provide reliable stimulus to test and characterize your devices.

アプリケーション・ノート 2018-09-18

PDF PDF 1.15 MB
Adding DC Offsets to a Function Generator’s Output - White Paper
A variety of applications require adding a DC offset to a function generator’s output. This paper shows several different ways to accomplish this task.

アプリケーション・ノート 2018-09-18

PDF PDF 3.59 MB
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

アプリケーション・ノート 2018-09-17

PDF PDF 2.06 MB
Using a Function/Arbitrary Waveform Generator to Generate Pulses - White Paper
Function generators offer flexibility to create pulses from simple modified square waves to arbitrary waveforms.

アプリケーション・ノート 2018-09-17

How to Easily Create an Arbitrary Waveform Without Programming - White Paper
This paper will let you explore two ways to create arbitrary waveforms for your function generator/waveform generator to playback without all the complex programming. This paper will also show you more advanced method of creating your arbitrary waveforms using the BenchVue Function Generator application software.

アプリケーション・ノート 2018-08-20

PDF PDF 3.83 MB
A Flexible Test Solution for 2.4 GHz ZigBee Transmitter and Receivers - Application Note
This application note explains a low cost measurement solution for 2.4 GHz ZigBee O-QPSK signal generation for receiver test and signal analysis for transmitter test

アプリケーション・ノート 2018-04-03

Creating and Optimizing 802.11ac Signals with the M8190A AWG - Application Note
Designs for 802.11ac WLAN devices require test equipment that can provide the best reference test signals and measurements. N7617B enables this type of signals to be generated with the M8190A AWG.

アプリケーション・ノート 2018-03-08

PDF PDF 3.62 MB
A Flexible Test Solution for Internet of things (IoT) devices with ASK/FSK Modulation - App Note
Use Keysight’s basic RF instruments to measure and analyze ASK/FSK modulated signals commonly used in a variety of products and systems, ranging from personal consumer electronics and automatic meter reading, to giant industrial devices.

アプリケーション・ノート 2017-12-05

Download Free Application Notes for new Arbitrary Waveform Generators
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

アプリケーション・ノート 2016-12-08

Keysight Technologies レーダー/EW/ELINTテスト:一般的なテスト上の問題の特定
このアプリケーションノートは、システム開発中に直面する可能性が高い問題に対応するために役立つテスト機器に焦点を当てています。背景を理解するために、最初に、レーダー/EW/ELINTの基本事項を説明します。次に主要なテスト上の問題の概要を説明してから、本書の残りのページで、テスト信号の作成、合成したテストレンジの例、レーダー信号の検証/解析という3つのトピックスを取り上げます。

アプリケーション・ノート 2016-02-15

Demystifying the Impact of ADCs and DACs on Test Instrument Specifications - Application Note
This application note describes the differences between ADC and DAC converter specifications and the specifications of the instruments, and the affect of ADC and DAC characters on instrument specs.

アプリケーション・ノート 2015-12-10

PDF PDF 1.15 MB
Keysight Technologies 33600Aシリーズ Trueform波形発生器によるテスト上の問題の解決
33600Aシリーズによる6つのテスト上の問題の解決方法の概要

アプリケーション・ノート 2015-06-23

Keysight Technologies 低価格任意波形発生器による複雑な変調信号の生成
無線アプリケーションに適したKeysight Trueformアーキテクチャ

アプリケーション・ノート 2014-11-25

Keysight Technologies DOCSIS 3.1への迅速な適合性の検証
テストの限界に挑むアジレントのモジュール計測器

アプリケーション・ノート 2014-10-23

Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

アプリケーション・ノート 2014-08-01

Flexible Digital Modulation Solution - Application Note

アプリケーション・ノート 2013-06-17

Pulse Parameter Definitions - Application Note
Here you find the pulse parameter definitions of terms used in the instrument specifications of Pulse Pattern Generators. Model Nos: 81110A, 81111A, 81112A, 81150A, 81160A, 81130A, 81131A, 81132A, 81133A, 81134A, 81180B, M8190A

アプリケーション・ノート 2013-02-14

PDF PDF 793 KB
Multi-Instrument Synchronization with the 81180A - Application Note
For applications that require more than two channels, a built-in synchronization feature allows for synchronizing two 81180A arbitrary waveform generators to create a fully synchronized 4-channel system.

アプリケーション・ノート 2011-11-04

PDF PDF 465 KB
Using SystemVue’s Radar Library to Generate Signals for Radar Design and Verification - App Note
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

アプリケーション・ノート 2011-01-25

任意波形発生器による複雑なECGパターンの生成

アプリケーション・ノート 2010-07-27

PDF PDF 788 KB
MEASUREMENT TIPS Volume 10, Number2 波形加算機能でテストを簡素化する方法

アプリケーション・ノート 2010-07-14

PDF PDF 1.20 MB
MEASUREMENT TIPS Volume 10, Number1 2チャネル任意波形発生器による差動信号の作成

アプリケーション・ノート 2010-07-14

PDF PDF 1.07 MB
High-Performance Arbitrary Waveform Generation for RADAR and LIDAR Application
Presentation given at the Aerospace and Defense Symposium in 2009. It covers radar principles and challenges, radar test systems, and Keysight solutions.

アプリケーション・ノート 2010-02-17

PDF PDF 1.32 MB
燃料電池のAC インピーダンスの測定

アプリケーション・ノート 2009-07-10

PDF PDF 801 KB

1 2 次へ