이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

151-168 / 168

정렬방식:
Optical Spectrum Analysis Basics (AN 1550-4)
This Application Note is intended to provide the reader with a basic understanding of optical spectrum analyzers, their technologies, specifications, and applications. Chapter 1 describes interferometer-based and diffraction- grating-based optical spectrum analyzers. Chapter 2 defines many of the...

어플리케이션 노트 2000-09-01

Pulsed or Time-Dependent Optical Spectra Measurements
This product note first discusses how the Keysight OSA synchronizes its internal activities with external signals. Then it shows how major applications can take advantage of it.

어플리케이션 노트 2000-09-01

PDF PDF 183 KB
Remote Programming for the Keysight 86140 Series
This programming guide is provided as an introduction to remote programming of the Keysight 86140-series optical spectrum analyzers.

어플리케이션 노트 2000-09-01

PDF PDF 442 KB
Packet over SONET/SDH (POS) Functional Testing Product Note
Packet over SONET/SDH (POS) has emerged as the technology of choice for high-speed routers as it enables efficient transmission of internet protocol (IP) packets directly over SONET/SDH.

어플리케이션 노트 2000-09-01

PDF PDF 2 KB
Tandem connection monitoring
This product note explains the implementation of TCM forSDH networks and the type of testing that can be appliedto tandem connection paths.

어플리케이션 노트 2000-09-01

PDF PDF 717 KB
WDM System Test with the Keysight 86120 Multi-Wavelength Meter ( PN 86120-1)
This product note addresses the WDM system, the design and maintenance issues warranting measurement, and how the Keysight 86120 Multi-Wavelength Meter can be used to easily...

어플리케이션 노트 2000-08-01

PDF PDF 435 KB
Lightwave Signal Analyzers Measure Relative Intensity Noise (PN 71400-1)
This product note describes techniques to measure laser intensity noise with the Keysight 714000C and 71410C lightwave signal analyzers. It includes RIN examples and measurements.

어플리케이션 노트 2000-07-01

PDF PDF 417 KB
ITU-T 0.172 Bridges the Generation Gap from PDH to SDH White Paper
This paper provides the background to ITU-T 0.172, its relationship with ITU-T 0.171, and the impact this new recommendation has for legacy network equipment.

어플리케이션 노트 2000-06-06

PDF PDF 344 KB
Polarization-dependent Loss (PN 11896-2)
This product note discusses the concept of PDL and gives examples of typical values that are expected for common lightwave components.

어플리케이션 노트 2000-06-01

PDF PDF 202 KB
Measuring Jitter with the Keysight E4874A Characterization Software Components - App Note
The Product Note shows how to measuring jitter with the Keysight E4874A Characterization Software Components on the Keysight 81200 Data Generator/Analyzer Platform.

어플리케이션 노트 2000-06-01

PDF PDF 102 KB
Verifying the Policing Functions in the ATM Network: OmniBER Communications Performance Analyzer
A fast and easy method of verifying the policing functions within high speed ATM networks up to 2.5 Gb/s.

어플리케이션 노트 2000-03-01

PDF PDF 849 KB
Measuring Service Disruption Times in High-Speed ATM Networks Product Note
This product note describes a unique method of accurately measuring switching completion times.

어플리케이션 노트 2000-03-01

PDF PDF 794 KB
Jitter Tolerance Testing in an ATM Environment Product Note
This product note discusses the nature of Jitter tolerance problems and describes a method of testing an ATM network element's susceptibility to physical layer jitter.

어플리케이션 노트 2000-03-01

PDF PDF 1.10 MB
ATM Error Performance Testing: OmniBER Communications Performance Analyzer Product Note
This product note discusses possible ATM errors and describes a unqiue technique for providing simultaneous measurement of these errors.

어플리케이션 노트 2000-03-01

PDF PDF 816 KB
Smart Testing with the OmniBER 719 Communications Performance Analyzer
This product note is describing Smart test which is an option on the OmniBer 719. Smart test is a short-cut to instrument configuration and to getting the test results that really matter.

어플리케이션 노트 2000-01-01

PDF PDF 366 KB
Introduction to BER Testing of WDM Systems (AN 1299)
Wavelength division multiplexing (WDM) is a new and exciting technology for migrating the core optical transmission network to higher bandwidths. The ability to transfer multiple optical carriers over the same span of fiber promises almost unlimited bandwidth. However, the ultimate test for any...

어플리케이션 노트 1997-12-01

PDF PDF 706 KB
Complete Analysis of Erbium-Doped Fiber Amplifiers
This Technical Paper discusses methods and instruments for measuring EDFAs with respect to gain and noise figure, both in static and dynamic form, polarization dependence, polarization mode dispersion, WDM characteristics and more. The influence of the spectral width of the laser source on the...

어플리케이션 노트 1996-03-01

PDF PDF 142 KB
Signal Generator Output Attenuators (AN 20)
This Application Note is for information only. Keysight no longer sells or supports these products.

어플리케이션 노트 1965-06-01

PDF PDF 885 KB

이전 1 2 3 4 5 6 7