这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

Impedance Analyzers [已停产]

按产品型号支持:

缩小范围

去除所有优化

按内容类型

按产品类别

1-22 / 22

排序:
是德科技 LCR 表、阻抗分析仪 和测试夹具
是德科技 LCR 表、阻抗分析仪 和测试夹具

选型指南 2018-12-19

是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案
是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案

应用说明 2017-11-26

Impedance Measurement Handbook - 6th Edition - Application Note
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

应用说明 2016-11-02

阻抗测量附件
本文介绍了可以与 LCR 表、电阻表、电容表、阻抗分析仪和综合分析仪结合使用的所有阻抗测试夹具。

选型指南 2016-04-13

Characterizing MEMS Magneto-Impedance Sensor using the Keysight Impedance Analyzer
This application note describes the benefits of using Agilent impedance analyzers for device characterization of MEMS Magneto-Impedance (MI) sensors and how they improve design and test efficiency while offering a wide variety of design-automation tools and functions.

应用说明 2015-10-05

Accurate Evaluation of MEMS Piezoelectric Sensor and Actuator using the 4294A - Application Note
This application brief describes the benefits of using the Keysight 4294A for device characterization of MEMS piezoelectric sensors and actuators, along with its wide variety of analysis functions and features and how it improves design efficiency.

应用说明 2015-08-26

4294A Precision Impedance Analyzer Programming Manual
This manual describes how to write and use BASIC program to control the 4294A and describes how HP Instrument BASIC works with the analyzer.

编程和语法指南 2012-08-01

PDF PDF 3.52 MB
是德成功测量阻抗的 8 点提示 应用指南 346-4
是德成功测量阻抗的 8 点提示 应用指南 346-4。测量阻抗有几种不同的技术和方法,应该根据测量的频率范围、要测量的阻抗参数以及想要显示的测量结果来选择一个具体的测试技术。

应用说明 2011-12-31

Keysight 4294A精密阻抗分析仪 40 Hz 到 110 MHz
Keysight 4294A精密阻抗分析仪可对各种各样的电子器件(元件和电路)以及电子材料和非电子材料进行精确的阻抗测量与分析。

技术总览 2010-12-01

MEMS/NEMS Device Measurement Solution
Keysight helps you characterize MEMS/NEMS device.

应用说明 2010-09-19

4294A Precision Impedance Analyzer, 40 Hz to 110 MHz Configuration Guide
This configuration guide describes standard configurations, options, accessories and upgrade information for the 4294A Precision Impedance Analyzer.

配置指南 2009-04-10

PDF PDF 152 KB
打印机兼容性
本页解释打印机支持政策和最新的打印机兼容性更新信息

用户手册 2009-02-17

New Technologies for Accurate Impedance Measurement (40Hz to 110MHz)
Auto-balancing bridge method is the best technique to make an accurate impedance measurement in LF frequency. The recent technical innovation successfully expanded its upper frequency limitation from 40MHz to 110MHz. This Product Note discusses how its made and other new technologies included in...

应用说明 2008-11-20

Balanced Circuit Measurement with an Impedance Analyzer/LCR Meter/Network Analyzer (AN 346-2)
This application note describes the difference between a balanced circuit and an unbalanced circuit, and also explains how to make an unbalanced circuit measurement by the unbalanced instrument step by step.

应用说明 2008-04-10

PDF PDF 116 KB
4294A Data Sheet
This is the technical specification for the 4294A. The 4294A precision impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic devices, as well as electronic and non-electronic material.

产品资料 2008-04-10

PDF PDF 997 KB
4294A Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

参考指南 2008-02-01

PDF PDF 47 KB
4294A Precision Impedance Analyzer Service Manual
This manual describes how to adjust troubleshoot and repair the instrument.

服务手册 2007-01-01

PDF PDF 9.02 MB
Evaluation of MOS Capacitor Gate Oxide C-V Characteristics Using the Keysight 4294A(PN4294-3)
As a result of extremely high integration of logic LSIs, MOS FETs with gate lengths of 0.1 mm or less have been produced recently. A consequence of this miniaturization has been the need for very thin gate oxide layers.

应用说明 2003-06-26

4294A Precision Impedance Analyzer Operation Manual
Most of the basic information necessary for using the Keysight 4294A is provided in this manual. It describes installation, preparation, measurement operation including calibration, performances (specifications), key definitions, and error messages.

运行手册 2003-03-01

PDF PDF 12.82 MB
Reliable Electronic Component Evaluation and Circuit Design with the 4294A(PN4294-1)

应用说明 2001-08-31

Accurate Impedance Measurement with Cascade Microtech Probe System(AN1369-3)
This 12 page application note explains how to make on-wafer or on-substrate 1-port impedance measurements using a probe station.The E4991A (1 M-3 GHz) and 4294A (40-110 MHz) solutions are discussed.

应用说明 2001-07-31

Instrument Basic Users Handbook Version 2.0
This manual describes how to use IBASIC program.

用户手册 2000-12-01

PDF PDF 33.46 MB