検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-21 / 21

並べ替え
Keysight First to Market with End-to-End 5G NR-Ready Channel Emulation Solutions
Solutions enable performance validation of chipsets, devices, and base stations across all 5G new radio signal bandwidths and carrier aggregation schemes.

プレス資料 2019-07-15

PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

データシート 2019-07-01

PDF PDF 917 KB
Keysight Technologies Wins GTI Award for Innovative Breakthrough in Mobile Technology
Award received for Keysight’s 5G PROPSIM Channel Emulation Solution.

プレス資料 2019-02-26

Keysight and MediaTek Demonstrate 5G NR Data Call Using Helio M70 Multi-Mode Modem
Keysight’s 5G network emulation solutions key to successful demonstration of enhanced mobile broadband applications using MediaTek’s Helio M70.

プレス資料 2019-02-22

5Gが変革する自動運転システム
先進的運転支援システム(aDaS)と自動運転による安全性の向上と死亡事故の削減

アプリケーション・ノート 2018-07-26

PROPSIM F64 MANET Channel Emulation Solution - Solution Brochure
Highly Scalable Channel Emulation Solution for MANET and Mesh Radio Testing. The need for robust wireless communications systems for mission critical operations has dramatically increased as defense organizations transition from using traditional stationary forces to rapidly deploying military forces with high mobility requirements. Ensuring the robust operation of avionics, surveillance, radar or satellite systems for mission critical wireless communications, manufacturers and military forces requires the ability to test mixed networks that combines tactical and avionics radios with satellite links.

ブローシャ 2018-05-30

PDF PDF 2.71 MB
PROPSIM F64 5G Channel Emulation Solution - F8800A - Brochure
The PROPSIM 5G Channel Emulation Solution provides end-to-end repeatable real-world performance testing of 5G multi-mode devices and base stations in the lab for the fastest path to 5G.

ブローシャ 2018-04-24

PDF PDF 1.70 MB
Propsim Series マルチパスフェージングエミュレータ
キーサイトPropsimシリーズは、携帯電話、無線LAN、衛星、ミリタリー関連で使用されるMIMO技術の研究において、8x8 MIMOのような多チャネル構成のMIMOフェージング環境を一筐体で実現します。既知の主要な無線通信規格に対応するだけでなく、独自チャネルモデル作成機能、および業界最高水準のRF 性能を有しているため、次世代通信規格の要素技術研究においても、幅広くご使用いただけます。

ブローシャ 2017-09-01

PDF PDF 304 KB
Propsim Channel Emulator Simulates Characteristics of Real-World Radio Channel Conditions
Real world wireless propagation in laboratory with Propsim

アプリケーション・ノート 2016-12-06

Propsim F8 Channel Emulator - Data Sheet
Product data sheet for Propsim F8 Channel Emulator covering key features and specifications

データシート 2016-08-11

Anite MIMO OTA Testing - Introduction
This video demonstrates Anite’s integrated future-proof MIMO Over-the-Air test solutions.

デモ 2016-07-31

Anite Virtual Drive Testing Toolset - An Overview
This video gives an overview of Anite’s Virtual Drive Testing Toolset, which enables real-world, automated performance testing of devices and network infrastructure in the lab.

デモ 2016-07-31

Anite MIMO OTA Testing - Equipment Set-up
This video demonstrates Anite’s integrated future-proof MIMO Over-the-Air test solutions and focusses on the equipment set-up.

デモ 2016-07-31

Propsim FS8 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 6GHz covering key features and specifications

データシート 2016-07-20

Keysight Technologies PropsimチャネルエミュレーションMIMO無線(OTA)テスト
将来に対応したキーサイトの統合型テストソリューションによるモバイルデバイスの性能検証

ブローシャ 2016-07-20

PDF PDF 1.10 MB
Propsim F32 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 2.7GHz covering key features and specifications

データシート 2016-07-20

PDF PDF 805 KB
Propsim Channel Emulation Mobile Ad-Hoc Network Testing - Brochure
Product brochure for Propsim Channel Emulation Mobile Ad-Hoc Network Testing

ブローシャ 2016-07-20

PDF PDF 2.02 MB
Propsim F32 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 6GHz covering key features and specifications

データシート 2016-07-20

Propsim FS8 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 2.7GHz covering key features and specifications

データシート 2016-07-20

PDF PDF 785 KB
Keysight Technologies Propsimチャネルエミュレーションによる航空宇宙、衛星、航空機搭載無線システムのテスト
将来にも対応するキーサイトの統合型テストソリューションによるクリティカルな通信システムの性能検証

ブローシャ 2016-07-20

PDF PDF 1.37 MB
Propsim Channel Emulation WLAN 802.11 Performance Testing - Brochure
Product brochure for Propsim Channel Emulation WLAN 802.11 Performance Testing

ブローシャ 2016-07-18

PDF PDF 1.64 MB