Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-20 sur 20

Tri:
Keysight First to Market with End-to-End 5G NR-Ready Channel Emulation Solutions
Solutions enable performance validation of chipsets, devices, and base stations across all 5G new radio signal bandwidths and carrier aggregation schemes.

Dossier de presse 2019-07-15

PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

Fiche signalétique 2019-07-01

PDF PDF 917 KB
Keysight Technologies Wins GTI Award for Innovative Breakthrough in Mobile Technology
Award received for Keysight’s 5G PROPSIM Channel Emulation Solution.

Dossier de presse 2019-02-26

Keysight and MediaTek Demonstrate 5G NR Data Call Using Helio M70 Multi-Mode Modem
Keysight’s 5G network emulation solutions key to successful demonstration of enhanced mobile broadband applications using MediaTek’s Helio M70.

Dossier de presse 2019-02-22

How 5G Will Influence Autonomous Driving Systems - White Paper
5G Will Dramatically Strengthen Autonomous Driving Systems. ADAS and autonomous driving improve safety and save lives.

Notes d’application 2018-07-26

PROPSIM F64 MANET Channel Emulation Solution - Solution Brochure
Highly Scalable Channel Emulation Solution for MANET and Mesh Radio Testing. The need for robust wireless communications systems for mission critical operations has dramatically increased as defense organizations transition from using traditional stationary forces to rapidly deploying military forces with high mobility requirements. Ensuring the robust operation of avionics, surveillance, radar or satellite systems for mission critical wireless communications, manufacturers and military forces requires the ability to test mixed networks that combines tactical and avionics radios with satellite links.

Brochure 2018-05-30

PDF PDF 2.71 MB
PROPSIM F64 5G Channel Emulation Solution - F8800A - Brochure
The PROPSIM 5G Channel Emulation Solution provides end-to-end repeatable real-world performance testing of 5G multi-mode devices and base stations in the lab for the fastest path to 5G.

Brochure 2018-04-24

PDF PDF 1.70 MB
Propsim Channel Emulator Simulates Characteristics of Real-World Radio Channel Conditions
Real world wireless propagation in laboratory with Propsim

Notes d’application 2016-12-06

Propsim F8 Channel Emulator - Data Sheet
Product data sheet for Propsim F8 Channel Emulator covering key features and specifications

Fiche signalétique 2016-08-11

Anite MIMO OTA Testing - Equipment Set-up
This video demonstrates Anite’s integrated future-proof MIMO Over-the-Air test solutions and focusses on the equipment set-up.

Démonstration de base 2016-07-31

Anite MIMO OTA Testing - Introduction
This video demonstrates Anite’s integrated future-proof MIMO Over-the-Air test solutions.

Démonstration de base 2016-07-31

Anite Virtual Drive Testing Toolset - An Overview
This video gives an overview of Anite’s Virtual Drive Testing Toolset, which enables real-world, automated performance testing of devices and network infrastructure in the lab.

Démonstration de base 2016-07-31

Propsim Channel Emulation Mobile Ad-Hoc Network Testing - Brochure
Product brochure for Propsim Channel Emulation Mobile Ad-Hoc Network Testing

Brochure 2016-07-20

PDF PDF 2.02 MB
Propsim Channel Emulation Aerospace, Satellite and Airborne Radio System Testing - Brochure
Product brochure for Propsim Channel Emulation Aerospace, Satellite and Airborne Radio System Testing

Brochure 2016-07-20

PDF PDF 3.28 MB
Propsim F32 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 6GHz covering key features and specifications

Fiche signalétique 2016-07-20

Propsim FS8 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 6GHz covering key features and specifications

Fiche signalétique 2016-07-20

Propsim Channel Emulator MIMO Over-the-Air (OTA) Testing - Brochure
Product brochure for Propsim Channel Emulation MIMO Over-the-Air (OTA) Testing

Brochure 2016-07-20

PDF PDF 1.73 MB
Propsim F32 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 2.7GHz covering key features and specifications

Fiche signalétique 2016-07-20

PDF PDF 805 KB
Propsim FS8 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 2.7GHz covering key features and specifications

Fiche signalétique 2016-07-20

PDF PDF 785 KB
Propsim Channel Emulation WLAN 802.11 Performance Testing - Brochure
Product brochure for Propsim Channel Emulation WLAN 802.11 Performance Testing

Brochure 2016-07-18

PDF PDF 1.64 MB