이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-20 / 20

정렬방식:
J-BERT M8020A High-Performance BERT - Data Sheet Version 6.01
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

데이터시트 2019-06-10

N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

데이터시트 2018-02-28

PDF PDF 6.23 MB
N4880A Reference Clock Multiplier - Data Sheet
This data sheet details how this reference clock multiplier can characterize receivers, lock the stressed pattern generator to the reference clock, and use multiple clock rates.

데이터시트 2018-02-13

PDF PDF 2.35 MB
Overcoming Test Challenges of USB Type-C - Application Note
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

어플리케이션 노트 2016-08-10

PDF PDF 3.19 MB
How to test PCIe 4.0
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

기본 데모 2016-02-12

J-BERT N4903B High-Performance Serial BERT - Data Sheet
This is a data sheet discussing the Keysight Technologies J-BERT N4903B High-Performance Serial BERT.

데이터시트 2015-08-11

Master your next PCI Express® Test J-BERT M8020A High-Performance BERT - Application Brief
Overview of PCI Express receiver testing for the different transfer speeds as well as different specifications and to present the test setup based on the J-BERT M8020A.

어플리케이션 노트 2015-05-05

Forward Clocking - Receiver (RX) Jitter Tolerance Test with J-BERT N4903B High-P - Application Note
This document describes the requirements for forward clocking topology RX Jitter tolerance testing.

어플리케이션 노트 2015-04-24

PDF PDF 2.22 MB
PCI Express Receiver Testing Responds To New Challenges - Article
PCI Express Receiver Testing Responds To New Challenges

기사 2015-03-24

디지털 설계 및 인터커넥트 표준 - 브로셔(영어)
이 브로셔는 기가비트 디지털 설계의 과제를 해결하는 데 유용하게 사용할 수 있는 다양한 필수 툴과 측정, 시뮬레이션으로 구성된 키사이트의 고속 디지털 솔루션 세트를 보여줍니다.

브로셔 2015-03-09

PDF PDF 7.71 MB
N4916B De-emphasis Signal Converter - Data Sheet
The N4916B de-emphasis signal converter enables R&D and test engineers to accurately characterize gigabit serial ports and channels. The clock doubler option is needed to analyze half-rate clock devices.

데이터시트 2015-03-05

PDF PDF 2.96 MB
How to Pass Receiver Test According to PCI Express® 3.0 CEM Specification - Application Brief
This paper provides insight into the calibration method and tests, as well as the tools available. The biggest change between PCIe 2.x and rev. 3.0 is that RX test on cards will now be normative.

어플리케이션 노트 2011-11-30

Advanced Techniques for PCIe 3.0 Receiver Testing-Paper - Application Note
Advanced Techniques for PCIe 3.0 Receiver Testing-Paper

어플리케이션 노트 2011-09-01

PDF PDF 2.20 MB
N4915A-014 PCI Express 3.0® Calibration Channels - Data Sheet
The N4815A-014 PCI Express 3.0 calibration channels allow to generate receiver stress conditions according to PCIe 3.0 base specification rev 1.0 when used together with J-BERT N4903B and N4916B.

데이터시트 2011-07-05

Accurate Calibration of Receiver Stress Test Signals for PCI Express® Rev. 3.0 - Application Note
This paper describes the calibration of the receiver-stress signal according to the base specification of PCIe3. The calibration of the RX test signal is different from PCIe 2.0.

어플리케이션 노트 2011-06-22

PCI Express® Revision 2 - Receiver Testing With J-BERT N4903A and 81150A Pulse - Application Note
Receiver Testing With J-BERT N4903A and 81150A Pulse

어플리케이션 노트 2008-12-03

PDF PDF 1000 KB
Upgrade to PCI Express 2.0© Receiver Test - Application Note
The 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers, to be used in conjunction with the N4903A. This fact sheet explains the upgrade.

어플리케이션 노트 2008-10-24

PDF PDF 348 KB
Benefits of using PCI Express 2.0. - Application Note
An overview of the main features and benefits of using PCI Express 2.0

어플리케이션 노트 2008-10-17

PDF PDF 764 KB
PCIe Revision 2 Receiver Jitter Tolerance Testing with J-BERT N4903B - Application Note
This document focuses on physical layer testing of the transmitter (TX) and receiver (RX) ports of PCI EXPRESS® (PCIe) devices.

어플리케이션 노트 2006-01-30

PCI Express Receiver Design Validation Test with 81134A / 81250A - Application Note
Describes functional validation and compliance and stress tests for PCI Express receiver design

어플리케이션 노트 2005-03-18